The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Width | View | |
|---|---|---|---|---|
| $53.0893 - $58.8247 | Request the lead time here |
4.331 in
110.0 mm
|
||
| $52.185 - $57.8227 | Request the lead time here |
5.512 in
140.0 mm
|
||
| $10.4686 - $11.5996 | Request the lead time here |
|
||
| $22.5066 - $24.938 | Request the lead time here |
|
||
| $44.7174 - $49.5483 | Request the lead time here |
4.724 in
120.0 mm
|
||
| $50.6205 - $56.0891 | Request the lead time here |
4.724 in
120.0 mm
|
||
| $26.8242 - $29.7221 | Request the lead time here |
4.331 in
110.0 mm
|
||
| $78.469 - $86.9462 | Request the lead time here |
4.331 in
110.0 mm
|
||
| $34.6359 - $63.8029 | Request the lead time here |
4.331 in
110.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue