Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.
The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.
The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Inside Diameter | Colour | Style | Overall Width | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
|
Black
|
Stacking
|
|
Nylon
|
|
|||
| $22.0968 - $24.484 | Request the lead time here |
2.362 in
60.0 mm
|
Natural
|
Non Stacking
|
2.126 in
54.0 mm
|
Mild Steel
|
2.126 in
54.0 mm
|
||
| $19.9345 - $22.088 | Request the lead time here |
3.15 in
80.0 mm
|
Natural
|
Non Stacking
|
2.756 in
70.0 mm
|
Mild Steel
|
2.244 in
57.0 mm
|
||
| $9.3786 - $10.3919 | Request the lead time here |
2.362 in
60.0 mm
|
Natural
|
Non Stacking
|
2.362 in
60.0 mm
|
Mild Steel
|
1.988 in
50.5 mm
|
||
| $7.1967 - $7.9742 | Request the lead time here |
2.362 in
60.0 mm
|
Natural
|
Non Stacking
|
2.126 in
54.0 mm
|
Mild Steel
|
2.126 in
54.0 mm
|
||
| $76.0168 - $84.2292 | Request the lead time here |
3.15 in
80.0 mm
|
Natural
|
Non Stacking
|
2.756 in
70.0 mm
|
Stainless Steel
|
2.244 in
57.0 mm
|
||
| $15.8682 - $17.5825 | Request the lead time here |
1.969 in
50.0 mm
|
Natural
|
Stacking
|
1.26 in
32.0 mm
|
Mild Steel
|
1.417 in
36.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue