Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: LDPE, TPE, PVC, Vinyl
  • Colour: Natural, Black, Green

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Colour Material Fitting Height Fitting Diameter View
$0.236 - $0.4348 1414 In stock
Black
PVC
12.5 mm
20.0 mm
$0.2925 - $0.5387 Request the lead time here
Black
PVC
14.5 mm
28.0 mm
$0.1011 - $0.1863 Request the lead time here
Black
PVC
10.5 mm
7.0 mm
$0.2397 - $0.4415 Request the lead time here
Black
PVC
12.5 mm
19.0 mm
$0.0961 - $0.1769 14 In stock
Black
PVC
10.5 mm
8.0 mm
$0.0511 - $0.0943 Request the lead time here
Black
PVC
7.5 mm
3.2 mm
$0.0838 - $0.1546 Request the lead time here
Black
PVC
10.5 mm
9.0 mm
$0.2553 - $0.4705 Request the lead time here
Black
PVC
14.5 mm
25.0 mm
$0.2234 - $0.4117 18 In stock
Black
PVC
12.5 mm
23.0 mm
$0.2635 - $0.4855 Request the lead time here
Black
PVC
14.5 mm
27.0 mm
$0.1671 - $0.308 5520 In stock
Black
PVC
12.5 mm
16.0 mm
$0.415 - $0.7646 12 In stock
Black
PVC
14.5 mm
30.0 mm
12671 $0.0853 - $0.1571 7 In stock
Black
PVC
10.5 mm
11.0 mm
$0.233 - $0.4293 Request the lead time here
Black
PVC
12.5 mm
18.0 mm
$0.5283 - $0.9733 Request the lead time here
Black
PVC
20.5 mm
47.0 mm
$0.214 - $0.3941 1596 In stock
Black
PVC
12.5 mm
17.0 mm
$0.0902 - $0.1661 Request the lead time here
Black
PVC
10.5 mm
6.0 mm
$0.2158 - $0.3977 Request the lead time here
Black
PVC
12.5 mm
21.0 mm
$0.2501 - $0.461 Request the lead time here
Black
PVC
14.5 mm
26.0 mm
$0.1404 - $0.2589 Request the lead time here
Black
PVC
12.5 mm
14.0 mm
  • of 2
Parallel Protection Plug - Black ; 20.0 mm | 0.787 in ; Fitting Height 12.5 mm | 0.492 in

12681

Price Range
$0.4348 - $0.236

Stock Levels
1414 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    17.2 mm
  • Fitting Diameter
    20.0 mm
Parallel Protection Plug - Black ; 28.0 mm | 1.102 in ; Fitting Height 14.5 mm | 0.571 in

12690

Price Range
$0.5387 - $0.2925

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    25.2 mm
  • Fitting Diameter
    28.0 mm
Parallel Protection Plug - Black ; 7.0 mm | 0.276 in ; Fitting Height 10.5 mm | 0.413 in

12667

Price Range
$0.1863 - $0.1011

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.5 mm
  • Fitting Diameter
    7.0 mm
Parallel Protection Plug - Black ; 19.0 mm | 0.748 in ; Fitting Height 12.5 mm | 0.492 in

12680

Price Range
$0.4415 - $0.2397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    16.1 mm
  • Fitting Diameter
    19.0 mm
Parallel Protection Plug - Black ; 8.0 mm | 0.315 in ; Fitting Height 10.5 mm | 0.413 in

12668

Price Range
$0.1769 - $0.0961

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.9 mm
  • Fitting Diameter
    8.0 mm
Parallel Protection Plug - Black ; 3.2 mm | 0.126 in ; Fitting Height 7.5 mm | 0.295 in

10874

Price Range
$0.0943 - $0.0511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.6 mm
  • Fitting Diameter
    3.2 mm
Parallel Protection Plug - Black ; 9.0 mm | 0.354 in ; Fitting Height 10.5 mm | 0.413 in

12669

Price Range
$0.1546 - $0.0838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    6.1 mm
  • Fitting Diameter
    9.0 mm
Parallel Protection Plug - Black ; 25.0 mm | 0.984 in ; Fitting Height 14.5 mm | 0.571 in

12687

Price Range
$0.4705 - $0.2553

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    22.2 mm
  • Fitting Diameter
    25.0 mm
Parallel Protection Plug - Black ; 23.0 mm | 0.906 in ; Fitting Height 12.5 mm | 0.492 in

12685

Price Range
$0.4117 - $0.2234

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    20.1 mm
  • Fitting Diameter
    23.0 mm
Parallel Protection Plug - Black ; 27.0 mm | 1.063 in ; Fitting Height 14.5 mm | 0.571 in

12689

Price Range
$0.4855 - $0.2635

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.6 mm
  • Fitting Diameter
    27.0 mm
Parallel Protection Plug - Black ; 16.0 mm | 0.63 in ; Fitting Height 12.5 mm | 0.492 in

12677

Price Range
$0.308 - $0.1671

Stock Levels
5520 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    12.9 mm
  • Fitting Diameter
    16.0 mm
Parallel Protection Plug - Black ; 30.0 mm | 1.181 in ; Fitting Height 14.5 mm | 0.571 in

12692

Price Range
$0.7646 - $0.415

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    27.9 mm
  • Fitting Diameter
    30.0 mm
Parallel Protection Plug - Black ; 11.0 mm | 0.433 in ; Fitting Height 10.5 mm | 0.413 in

12671

Price Range
$0.1571 - $0.0853

Stock Levels
7 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    8.2 mm
  • Fitting Diameter
    11.0 mm
Parallel Protection Plug - Black ; 18.0 mm | 0.709 in ; Fitting Height 12.5 mm | 0.492 in

12679

Price Range
$0.4293 - $0.233

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    15.0 mm
  • Fitting Diameter
    18.0 mm
Parallel Protection Plug - Black ; 47.0 mm | 1.85 in ; Fitting Height 20.5 mm | 0.807 in

12694

Price Range
$0.9733 - $0.5283

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    43.2 mm
  • Fitting Diameter
    47.0 mm
Parallel Protection Plug - Black ; 17.0 mm | 0.669 in ; Fitting Height 12.5 mm | 0.492 in

12678

Price Range
$0.3941 - $0.214

Stock Levels
1596 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    14.0 mm
  • Fitting Diameter
    17.0 mm
Parallel Protection Plug - Black ; 6.0 mm | 0.236 in ; Fitting Height 10.5 mm | 0.413 in

12666

Price Range
$0.1661 - $0.0902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    3.1 mm
  • Fitting Diameter
    6.0 mm
Parallel Protection Plug - Black ; 21.0 mm | 0.827 in ; Fitting Height 12.5 mm | 0.492 in

12683

Price Range
$0.3977 - $0.2158

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    18.0 mm
  • Fitting Diameter
    21.0 mm
Parallel Protection Plug - Black ; 26.0 mm | 1.024 in ; Fitting Height 14.5 mm | 0.571 in

12688

Price Range
$0.461 - $0.2501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.5 mm
  • Fitting Diameter
    26.0 mm
Parallel Protection Plug - Black ; 14.0 mm | 0.551 in ; Fitting Height 12.5 mm | 0.492 in

12674

Price Range
$0.2589 - $0.1404

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    11.0 mm
  • Fitting Diameter
    14.0 mm