PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109 hole. RCP - Spring Pins for installation supplied"
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Style | Panel Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $1.3489 - $1.4947 | Request the lead time here |
White
|
6
|
0.063 in
1.6 mm
|
0.291 in
7.4 mm
|
||
| $2.1758 - $2.4107 | Request the lead time here |
White
|
4
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $2.2692 - $2.3887 | Request the lead time here |
White
|
1
|
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
||
| $1.8519 - $1.9495 | Request the lead time here |
White
|
5
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| $1.4525 - $1.6094 | Request the lead time here |
White
|
2
|
0.094 in
2.4 mm
|
0.252 in
6.4 mm
|
||
| $1.0959 - $2.0188 | Request the lead time here |
White
|
1
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| $1.0959 - $1.1536 | Request the lead time here |
White
|
3
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| $1.7032 - $1.8873 | Request the lead time here |
White
|
2
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| $1.6633 - $1.8431 | Request the lead time here |
Natural
|
2
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue