One tapered end for quick and easy insertion of the PCB Holds a 1/16 PCB Avaialble in lengths from 2.5 to 8" Snaps into 2 holes with a a panel thickness range of .047 - .090" Natural, UL94 V-2 Nylon 6/6, 500 per bag
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|
| RSDC-350 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
| Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.311 in
7.9 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue