One tapered end for quick and easy insertion of the PCB Holds a 1/16 PCB Avaialble in lengths from 2.5 to 8" Snaps into 2 holes with a a panel thickness range of .047 - .090" Natural, UL94 V-2 Nylon 6/6, 500 per bag
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Mounting Method | Overall Width | View | |
---|---|---|---|---|---|---|
$1.2552 - $1.3908 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
RSDC-350 | $1.6226 - $1.7979 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
|
$1.8928 - $2.0972 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$1.638 - $1.8149 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$0.8735 - $0.9679 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$1.5172 - $1.6811 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$0.9762 - $1.0817 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$2.0621 - $2.2849 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$1.8031 - $1.9978 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$0.2644 - $0.293 | Request the lead time here |
PA
|
500
|
0.252 in
6.4 mm
|
||
$1.4634 - $1.6215 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$2.0687 - $2.2922 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$1.6337 - $1.8102 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$1.7234 - $1.9096 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$1.2218 - $1.3538 | Request the lead time here |
PA
|
500
|
0.252 in
6.4 mm
|
||
$1.8928 - $2.0972 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$0.8348 - $0.925 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$0.9762 - $1.0817 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$1.4999 - $1.662 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
$0.9463 - $1.0485 | Request the lead time here |
PA
|
500
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue