Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Snap In Horizontal Card Guides are designed in three pieces; a channel (ACGC) and two end pieces (ACGE) that easily snap into mounting holes on the chassis. The channel is provided in 4 foot lengths that can be cut down to any desired length. Holds .062 thick board. To find channel length: Subtract .34" (constant) from the overall length of assembled part
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|
| $0.8487 - $0.9403 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.358 in
9.1 mm
|
||
| $2,429.7251 - $2,692.2162 | Request the lead time here |
PVC
|
Snap-In
|
0.343 in
8.7 mm