Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slt depth of .200 allows for maximum PCB retention. Good for high vibration and shock applications. Accepts PCB thicknesses: 1/16", 3/32" and 1/8" PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. UL94 V-0 rated Nylon 6/6 Black, 500 per bag
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|
| $0.8362 - $0.8802 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $2.2915 - $2.5391 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $0.5424 - $0.5709 | Request the lead time here |
PC
|
Snap-In
|
0.39 in
9.9 mm
|
||
| $1.5395 - $1.6206 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $0.9169 - $0.9653 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $3.0679 - $3.3993 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $2.3043 - $2.5533 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $3.0722 - $3.4042 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $1.9537 - $2.0566 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $0.4899 - $0.5157 | Request the lead time here |
PC
|
Snap-In
|
0.39 in
9.9 mm
|
||
| $0.928 - $1.0283 | Request the lead time here |
PC
|
Snap-In
|
0.287 in
7.3 mm
|
||
| $0.71 - $0.7475 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $0.5621 - $0.5917 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.252 in
6.4 mm
|
||
| $0.4109 - $0.4326 | Request the lead time here |
PC
|
Snap-In
|
0.39 in
9.9 mm
|
||
| $0.5206 - $0.5769 | Request the lead time here |
PC
|
Snap-In
|
0.287 in
7.3 mm
|
||
| $0.8618 - $0.955 | 485 In stock |
PC
|
Snap-In
|
0.287 in
7.3 mm
|
||
| $0.332 - $0.3496 | Request the lead time here |
PC
|
Snap-In
|
0.39 in
9.9 mm
|
||
| $0.9311 - $1.0318 | Request the lead time here |
PC
|
Snap-In
|
0.287 in
7.3 mm