Menu Search

PCB Card Guides - Horizontal/Snap In/Double Tapered Ends/Grips

In stock

Two tapered ends for quick and easy insertion of the PCB from both sides. Side grips hold PCB in place. Hollow pin design eases insertion of the guide. Holds .062 thick PCB Snaps into 2 holes into a panel of .062" 8 lengths; from 2.5" to 6" Support boards horizontally in tight spaces like a PCB rack. UL94 V-2 Nylon 6/6, Natural, 500 per bag

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Material Mounting Method Overall Width View
$0.4312 - $0.4779 Request the lead time here
Nylon 6/6
Snap-In
6.1 mm
$0.5001 - $0.5542 Request the lead time here
Nylon 6/6
Snap-In
6.1 mm
$0.3848 - $0.4264 Request the lead time here
Nylon 6/6
Snap-In
6.1 mm
$0.4632 - $0.5133 Request the lead time here
Nylon 6/6
Snap-In
6.1 mm
$0.3967 - $0.4397 15 In stock
Nylon 6/6
Snap-In
6.1 mm
$0.3114 - $0.345 Request the lead time here
Nylon 6/6
Snap-In
6.1 mm
$0.4773 - $0.5289 Request the lead time here
Nylon 6/6
Snap-In
6.1 mm
$0.4842 - $0.5365 Request the lead time here
Nylon 6/6
Snap-In
6.1 mm
Horizontal Card Guide - Accepts Panel Thickness 5.0 mm | 0.197 in ; Overall Length 139.7 mm | 5.5 in

RCGH-55

Price Range
$0.4779 - $0.4312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    5.0 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 4.0 mm | 0.157 in ; Overall Length 101.6 mm | 4 in

RCGH-40

Price Range
$0.5542 - $0.5001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    4.0 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 4.0 mm | 0.157 in ; Overall Length 114.3 mm | 4.5 in

RCGH-45

Price Range
$0.4264 - $0.3848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    4.0 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 3.0 mm | 0.118 in ; Overall Length 76.2 mm | 3 in

RCGH-30

Price Range
$0.5133 - $0.4632

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.0 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 5.0 mm | 0.197 in ; Overall Length 152.4 mm | 6 in

RCGH-60

Price Range
$0.4397 - $0.3967

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    5.0 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 2.0 mm | 0.079 in ; Overall Length 63.5 mm | 2.5 in

RCGH-25

Price Range
$0.345 - $0.3114

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.0 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 3.0 mm | 0.118 in ; Overall Length 88.9 mm | 3.5 in

RCGH-35

Price Range
$0.5289 - $0.4773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.0 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 4.0 mm | 0.157 in ; Overall Length 127.0 mm | 5 in

RCGH-50

Price Range
$0.5365 - $0.4842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    4.0 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Maximum Operating Temperature
    85 °C