Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|
| $0.2111 - $0.2222 | Request the lead time here |
PA
|
500
|
0.295 in
7.5 mm
|
||
| $0.2157 - $0.2271 | Request the lead time here |
PA
|
500
|
0.295 in
7.5 mm
|
||
| $2.0223 - $2.2407 | Request the lead time here |
PA
|
500
|
0.252 in
6.4 mm
|
||
| $1.9223 - $2.13 | Request the lead time here |
PA
|
500
|
0.276 in
7.0 mm
|
||
| $0.2784 - $0.293 | Request the lead time here |
PA
|
500
|
0.295 in
7.5 mm
|
||
| $2.3097 - $2.5592 | Request the lead time here |
PA
|
500
|
0.276 in
7.0 mm
|
||
| $0.4528 - $0.4767 | Request the lead time here |
PA
|
500
|
0.295 in
7.5 mm
|
||
| $1.4943 - $1.6557 | Request the lead time here |
PA
|
500
|
0.252 in
6.4 mm
|
||
| $1.9027 - $2.1083 | Request the lead time here |
PA
|
500
|
0.252 in
6.4 mm
|
||
| $1.5933 - $1.6771 | Request the lead time here |
PA
|
500
|
0.276 in
7.0 mm
|
||
| $0.0645 - $0.0679 | Request the lead time here |
PA
|
500
|
0.295 in
7.5 mm
|
||
| $0.8431 - $0.8875 | Request the lead time here |
PA
|
500
|
0.276 in
7.0 mm
|
||
| $0.383 - $0.4033 | Request the lead time here |
PA
|
500
|
0.295 in
7.5 mm
|
||
| $1.6636 - $1.8433 | Request the lead time here |
PA
|
500
|
0.252 in
6.4 mm
|
||
| $2.102 - $2.329 | Request the lead time here |
PA
|
500
|
0.276 in
7.0 mm
|
||
| $0.1385 - $0.1457 | Request the lead time here |
PA
|
500
|
0.295 in
7.5 mm
|
||
| $0.6454 - $0.6793 | Request the lead time here |
PA
|
500
|
0.295 in
7.5 mm
|
||
| $0.4104 - $0.432 | Request the lead time here |
PA
|
500
|
0.252 in
6.4 mm
|
||
| $1.9665 - $2.179 | Request the lead time here |
PA
|
500
|
0.276 in
7.0 mm
|
||
| $1.7831 - $1.9757 | Request the lead time here |
PA
|
500
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue