Menu Search

PCB Card Guides - Horizontal/Snap In/Multi Panel

In production

Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Material Mounting Method Overall Width View
$1.5933 - $1.6771 Request the lead time here
Nylon 6/6
Snap-In
7.1 mm
$1.4943 - $1.6557 Request the lead time here
Nylon 6/6
Snap-In
6.4 mm
$0.4104 - $0.432 Request the lead time here
PA
500
6.4 mm
$0.0645 - $0.0679 Request the lead time here
Nylon 6/6
Snap-In
7.5 mm
$0.8431 - $0.8875 Request the lead time here
Nylon 6/6
Snap-In
7.1 mm
$1.9665 - $2.179 Request the lead time here
Nylon 6/6
Snap-In
7.1 mm
  • of 2
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Width 7.1 mm | 0.28 in

RSSHG-201-165

Price Range
$1.6771 - $1.5933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    25.4 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Natural ; Polyamide 66 ; Accepts Panel Thickness1.6 mm | 0.063 in ; Overall Length 164.1 mm | 6.461 in

RN-650-2

Price Range
$1.6557 - $1.4943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Natural ; Polyamide 66 ; Accepts Panel Thickness1.6 mm | 0.062 in ; Overall Length 88.9 mm | 3.5 in

RN-350-2

Price Range
$0.432 - $0.4104

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    500
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Black ; Polyamide 6 ; ; Overall Length 63.5 mm | 2.5 in

MPCGCN-250

Price Range
$0.0679 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    60 °C
  • Maximum Panel Thickness
    2.0 mm
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Width 7.1 mm | 0.28 in

RSSHG-501-165

Price Range
$0.8875 - $0.8431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Maximum Operating Temperature
    65 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Width 7.1 mm | 0.28 in

RSSHG-351-165

Price Range
$2.179 - $1.9665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    65 °C