Menu Search

PCB Corner Edge Locking Supports

In stock

These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.1016 - $0.107 Request the lead time here
Female Thread Fix
Snap Lock
19.1 mm
$0.0959 - $0.101 Request the lead time here
Female Thread Fix
Snap Lock
12.7 mm
$0.0905 - $0.0952 Request the lead time here
Female Thread Fix
Snap Lock
6.4 mm
$0.098 - $0.1031 Request the lead time here
Female Thread Fix
Snap Lock
15.9 mm
$0.1052 - $0.1108 3019 In stock
Female Thread Fix
Snap Lock
9.5 mm
$0.1052 - $0.1108 Request the lead time here
Female Thread Fix
Snap Lock
22.2 mm
Edge Locking Support - ; 19.1 mm | 0.752 in

TCEHCBS-12-01

Price Range
$0.107 - $0.1016

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    8.3 mm
Edge Locking Support - ; 12.7 mm | 0.5 in

TCEHCBS-8-01

Price Range
$0.101 - $0.0959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    8.3 mm
Edge Locking Support - ; 6.4 mm | 0.252 in

TCEHCBS-4-01

Price Range
$0.0952 - $0.0905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    8.3 mm
Edge Locking Support - ; 15.9 mm | 0.626 in

TCEHCBS-10-01

Price Range
$0.1031 - $0.098

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    8.3 mm
Edge Locking Support - ; 9.5 mm | 0.374 in

TCEHCBS-6-01

Price Range
$0.1108 - $0.1052

Stock Levels
3019 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    8.3 mm
Edge Locking Support - ; 22.2 mm | 0.874 in

TCEHCBS-14-01

Price Range
$0.1108 - $0.1052

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    8.3 mm