Menu Search

PCB Spacer - Hexagonal/Brass

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
139 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Compatible Thread Sizes (All) Spacer Length View
$0.2575 - $0.2853 51 In stock
Hexagonal
Brass
M3
14.0 mm
$0.3097 - $0.3432 Request the lead time here
Hexagonal
Brass
M3
20.0 mm
$0.2041 - $0.2261 Request the lead time here
Hexagonal
Brass
M3
8.0 mm
$0.2963 - $0.3284 819 In stock
Hexagonal
Brass
M4
10.0 mm
$0.2974 - $0.3295 Request the lead time here
Hexagonal
Brass
M2.5
18.0 mm
$0.1773 - $0.1965 Request the lead time here
Hexagonal
Brass
M3
5.0 mm
$0.2919 - $0.3235 Request the lead time here
Hexagonal
Brass
M3
19.0 mm
$0.2736 - $0.3032 Request the lead time here
Hexagonal
Brass
M3
15.0 mm
$0.4637 - $0.5138 Request the lead time here
Hexagonal
Brass
M4
18.0 mm
$0.7482 - $0.829 Request the lead time here
Hexagonal
Brass
M4
35.0 mm
$0.1989 - $0.2204 Request the lead time here
Hexagonal
Brass
M3
11.0 mm
$0.2392 - $0.2651 Request the lead time here
Hexagonal
Brass
M2.5
12.0 mm
$0.2484 - $0.2752 Request the lead time here
Hexagonal
Brass
M3
17.0 mm
$0.3557 - $0.3942 Request the lead time here
Hexagonal
Brass
M3
25.0 mm
$0.3275 - $0.3629 Request the lead time here
Hexagonal
Brass
M4
12.0 mm
$0.5535 - $0.6133 10 In stock
Hexagonal
Brass
M4
25.0 mm
$0.3793 - $0.6988 Request the lead time here
PA
35.0 mm
$0.2956 - $0.5445 Request the lead time here
PA
20.0 mm
$0.2627 - $0.4841 Request the lead time here
PA
12.0 mm
  • of 7
Female To Female Standoff - ; ; ;

301314040050

Price Range
$0.2853 - $0.2575

Stock Levels
51 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301320040050

Price Range
$0.3432 - $0.3097

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301308040050

Price Range
$0.2261 - $0.2041

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301410040050

Price Range
$0.3284 - $0.2963

Stock Levels
819 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
Female To Female Standoff - ; ; ;

301218040050

Price Range
$0.3295 - $0.2974

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
Female To Female Standoff - ; ; ;

301305140050

Price Range
$0.1965 - $0.1773

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301319040050

Price Range
$0.3235 - $0.2919

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301315040050

Price Range
$0.3032 - $0.2736

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301418040050

Price Range
$0.5138 - $0.4637

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
Female To Female Standoff - ; ; ;

301435040050

Price Range
$0.829 - $0.7482

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
Female To Female Standoff - ; ; ;

301311040050

Price Range
$0.2204 - $0.1989

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301212040050

Price Range
$0.2651 - $0.2392

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
Female To Female Standoff - ; ; ;

301317040050

Price Range
$0.2752 - $0.2484

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301325040050

Price Range
$0.3942 - $0.3557

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
Female To Female Standoff - ; ; ;

301412040050

Price Range
$0.3629 - $0.3275

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
Female To Female Standoff - ; ; ;

301425040050

Price Range
$0.6133 - $0.5535

Stock Levels
10 In stock
Attributes
  • Coating
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
Female To Female Standoff 8.0 mm 35.0 mm M4x10 UL94 HB PA Black

1306276

Price Range
$0.6988 - $0.3793

Stock Levels
Request the lead time here
Attributes
  • Material
    PA
  • Spacer Length
    35.0 mm
Female To Female Standoff 6.0 mm 20.0 mm M3 UL94 HB PA Black

1306269

Price Range
$0.5445 - $0.2956

Stock Levels
Request the lead time here
Attributes
  • Full Material
    PA6 GF25%
  • Material
    PA
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    20.0 mm
Female To Female Standoff 8.0 mm 12.0 mm M4 UL94 HB PA Black

1306273

Price Range
$0.4841 - $0.2627

Stock Levels
Request the lead time here
Attributes
  • Material
    PA
  • Spacer Length
    12.0 mm