Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.0649 - $0.1195 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.433 in
11.0 mm
|
||
| $0.0929 - $0.1711 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.354 in
9.0 mm
|
||
| $0.1129 - $0.2081 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.118 in
3.0 mm
|
||
| $0.091 - $0.1676 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.197 in
5.0 mm
|
||
| $0.0536 - $0.0988 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.311 in
7.9 mm
|
||
| $0.0588 - $0.1084 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.189 in
4.8 mm
|
||
| $0.0453 - $0.0834 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.374 in
9.5 mm
|
||
| $0.0476 - $0.0879 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.5 in
12.7 mm
|
||
| $0.0723 - $0.1333 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.252 in
6.4 mm
|
||
| $0.0925 - $0.1703 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.354 in
9.0 mm
|
||
| $0.0925 - $0.1703 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.472 in
12.0 mm
|
||
| $0.0915 - $0.1686 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.287 in
7.3 mm
|
||
| $0.0649 - $0.1195 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.394 in
10.0 mm
|
||
| $0.1125 - $0.2074 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.118 in
3.0 mm
|
||
| $0.0953 - $0.1756 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.197 in
5.0 mm
|
||
| $0.0756 - $0.1395 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.394 in
10.0 mm
|
||
| $0.0756 - $0.1395 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.433 in
11.0 mm
|
||
| $0.091 - $0.1678 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.287 in
7.3 mm
|
||
| $0.0995 - $0.1832 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.472 in
12.0 mm