Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.0498 - $0.0525 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.315 in
8.0 mm
|
||
| $0.0601 - $0.0634 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.709 in
18.0 mm
|
||
| $0.0519 - $0.0546 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.394 in
10.0 mm
|
||
| $0.0571 - $0.0601 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.315 in
8.0 mm
|
||
| $0.0633 - $0.0666 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.394 in
10.0 mm
|
||
| $0.0578 - $0.0608 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.236 in
6.0 mm
|
||
| $0.0675 - $0.0711 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.551 in
14.0 mm
|
||
| $0.0703 - $0.0741 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.236 in
6.0 mm
|
||
| $0.0692 - $0.0728 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.157 in
4.0 mm
|
||
| $0.071 - $0.1308 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.276 in
7.0 mm
|
||
| $0.0655 - $0.069 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.315 in
8.0 mm
|
||
| $0.0477 - $0.0503 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.157 in
4.0 mm
|
||
| $0.054 - $0.0568 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.472 in
12.0 mm
|
||
| $0.0635 - $0.0668 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.157 in
4.0 mm
|
||
| $0.0589 - $0.062 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.276 in
7.0 mm
|
||
| $0.1051 - $0.1107 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.276 in
7.0 mm
|
||
| $0.0488 - $0.0514 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.276 in
7.0 mm
|
||
| $0.0561 - $0.059 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.551 in
14.0 mm
|
||
| $0.1163 - $0.1225 | 10 In stock |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.709 in
18.0 mm
|
||
| $0.0722 - $0.0759 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue