Menu Search

PCB Spacer - Snap Fit

In stock

A snap fit PCB spacer.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.1027 - $0.1082 Request the lead time here
Natural
PA
9.5 mm
$0.1017 - $0.1071 Request the lead time here
Natural
PA
12.7 mm
$0.1027 - $0.1082 Request the lead time here
Natural
PA
6.4 mm
$0.0943 - $0.0992 30 In stock
Natural
PA
1.6 mm
$0.0965 - $0.1015 28 In stock
Natural
PA
4.8 mm
$0.2956 - $0.3275 Request the lead time here
Natural
PA
3.2 mm
$0.0986 - $0.1038 Request the lead time here
Natural
PA
14.3 mm
$0.1017 - $0.1071 Request the lead time here
Natural
PA
15.9 mm
$0.088 - $0.0927 29 In stock
Natural
PA
7.9 mm
$0.1197 - $0.126 Request the lead time here
Natural
PA
11.1 mm
PCB Support - ; ; Spacer Length 9.5 mm | 0.374 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-6-01

Price Range
$0.1082 - $0.1027

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    9.5 mm
  • Colour
    Natural
  • Material
    PA
PCB Support - ; ; Spacer Length 12.7 mm | 0.5 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-8-01

Price Range
$0.1071 - $0.1017

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    12.7 mm
  • Colour
    Natural
  • Material
    PA
PCB Support - ; ; Spacer Length 6.4 mm | 0.252 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-4-01

Price Range
$0.1082 - $0.1027

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    6.4 mm
  • Colour
    Natural
  • Material
    PA
PCB Support - ; ; Spacer Length 1.6 mm | 0.063 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-1-01

Price Range
$0.0992 - $0.0943

Stock Levels
30 In stock
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    1.6 mm
  • Colour
    Natural
  • Material
    PA
PCB Support - ; ; Spacer Length 4.8 mm | 0.189 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-3-01

Price Range
$0.1015 - $0.0965

Stock Levels
28 In stock
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    4.8 mm
  • Colour
    Natural
  • Material
    PA
PCB Support - ; ; Spacer Length 3.2 mm | 0.126 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-2-01

Price Range
$0.3275 - $0.2956

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    3.2 mm
  • Colour
    Natural
  • Material
    PA
PCB Support - ; ; Spacer Length 14.3 mm | 0.563 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-9-01

Price Range
$0.1038 - $0.0986

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    14.3 mm
  • Colour
    Natural
  • Material
    PA
PCB Support - ; ; Spacer Length 15.9 mm | 0.626 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-10-01

Price Range
$0.1071 - $0.1017

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    15.9 mm
  • Colour
    Natural
  • Material
    PA
PCB Support - ; ; Spacer Length 7.9 mm | 0.311 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-5-01

Price Range
$0.0927 - $0.088

Stock Levels
29 In stock
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    7.9 mm
  • Colour
    Natural
  • Material
    PA
PCB Support - ; ; Spacer Length 11.1 mm | 0.437 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-7-01

Price Range
$0.126 - $0.1197

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    11.1 mm
  • Colour
    Natural
  • Material
    PA