Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$0.2546 - $0.2821 Request the lead time here
Hexagonal
Brass
8.0 mm
Non-undercut
5.0 mm
$0.3256 - $0.3608 310 In stock
Hexagonal
Brass
6.0 mm
Non-undercut
15.0 mm
$0.5056 - $0.5602 Request the lead time here
Hexagonal
Brass
10.0 mm
Non-undercut
30.0 mm
$1.0104 - $1.1196 Request the lead time here
Hexagonal
Brass
10.0 mm
Non-undercut
45.0 mm
$0.5146 - $0.5702 10 In stock
Hexagonal
Brass
10.0 mm
Non-undercut
35.0 mm
$0.3598 - $0.3987 Request the lead time here
Hexagonal
Brass
6.0 mm
Non-undercut
18.0 mm
$0.8073 - $0.8946 Request the lead time here
Hexagonal
Brass
10.0 mm
Non-undercut
25.0 mm
$0.2748 - $0.3045 Request the lead time here
Hexagonal
Brass
8.0 mm
Non-undercut
8.0 mm
$0.4676 - $0.5182 Request the lead time here
Hexagonal
Brass
10.0 mm
Non-undercut
25.0 mm
$0.3602 - $0.3992 1820 In stock
Hexagonal
Brass
8.0 mm
Non-undercut
15.0 mm
$0.363 - $0.4022 Request the lead time here
Hexagonal
Brass
6.0 mm
Non-undercut
12.0 mm
$1.1449 - $2.1091 20 In stock
Hexagonal
Brass
8.0 mm
Non-undercut
10.0 mm
$0.602 - $0.6671 Request the lead time here
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
$0.5306 - $0.5879 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$0.3368 - $0.3732 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
17.0 mm
$0.2349 - $0.2603 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
8.0 mm
$0.2289 - $0.2536 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
5.0 mm
$0.4895 - $0.5424 758 In stock
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$0.4172 - $0.4623 10 In stock
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
$0.5265 - $0.5834 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
13.0 mm
  • of 13
Male To Female Standoff - ; ; ;

308202040050

Price Range
$0.2821 - $0.2546

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
Male To Female Standoff - ; ; ;

304215040050

Price Range
$0.3608 - $0.3256

Stock Levels
310 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff - ; ; ;

304330040050

Price Range
$0.5602 - $0.5056

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff -

304445040050

Price Range
$1.1196 - $1.0104

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff - ; ; ;

304335040050

Price Range
$0.5702 - $0.5146

Stock Levels
10 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff - ; ; ;

304318240050

Price Range
$0.3987 - $0.3598

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff -

304525040050

Price Range
$0.8946 - $0.8073

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff - ; ; ;

304308040050

Price Range
$0.3045 - $0.2748

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff - ; ; ;

304325040050

Price Range
$0.5182 - $0.4676

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff - ; ; ;

304315040050

Price Range
$0.3992 - $0.3602

Stock Levels
1820 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff - ; ; ;

304312240050

Price Range
$0.4022 - $0.363

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff - ; ; ;

304510040050

Price Range
$2.1091 - $1.1449

Stock Levels
20 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-undercut
Male To Female Standoff M4 55.0 mm Steel

304455041152

Price Range
$0.6671 - $0.602

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M5

304515040050

Price Range
$0.5879 - $0.5306

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M3

304317040050

Price Range
$0.3732 - $0.3368

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304208040050

Price Range
$0.2603 - $0.2349

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff M3 5.0 mm Brass

304305240050

Price Range
$0.2536 - $0.2289

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304330240050

Price Range
$0.5424 - $0.4895

Stock Levels
758 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff M5 25.0 mm Steel

304525041152

Price Range
$0.4623 - $0.4172

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M3

304313040050

Price Range
$0.5834 - $0.5265

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric