Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Material | Thread Length | Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1532 - $0.1698 | Request the lead time here |
Hexagonal
|
Steel
|
|
Male-Female Hexagonal Spacer
|
|
||
| $0.1984 - $0.2198 | 10 In stock |
|
Steel
|
0.315 in
8.0 mm
|
|
0.394 in
10.0 mm
|
||
| $0.3873 - $0.4078 | 10 In stock |
Hexagonal
|
Steel
|
|
Male-Female Hexagonal Spacer
|
|
||
| $0.3248 - $0.3599 | Request the lead time here |
Hexagonal
|
Steel
|
0.394 in
10.0 mm
|
Male-Female Hexagonal Spacer
|
1.378 in
35.0 mm
|
||
| $0.722 - $0.80 | Request the lead time here |
Hexagonal
|
Brass
|
0.236 in
6.0 mm
|
Male-Female Hexagonal Spacer
|
1.969 in
50.0 mm
|
||
| $0.2584 - $0.2863 | Request the lead time here |
Hexagonal
|
Brass
|
0.315 in
8.0 mm
|
Male-Female Hexagonal Spacer
|
0.354 in
9.0 mm
|
||
| $0.4379 - $0.4852 | Request the lead time here |
|
Steel
|
0.394 in
10.0 mm
|
|
1.969 in
50.0 mm
|
||
| $0.1456 - $0.1613 | Request the lead time here |
|
Steel
|
0.236 in
6.0 mm
|
|
|
||
| $0.7725 - $0.856 | Request the lead time here |
Hexagonal
|
Brass
|
0.394 in
10.0 mm
|
Male-Female Hexagonal Spacer
|
1.575 in
40.0 mm
|
||
| $0.1943 - $0.2153 | Request the lead time here |
|
Steel
|
0.315 in
8.0 mm
|
|
0.709 in
18.0 mm
|
||
| $0.1634 - $0.1811 | Request the lead time here |
Hexagonal
|
Steel
|
0.315 in
8.0 mm
|
Male-Female Hexagonal Spacer
|
0.709 in
18.0 mm
|
||
| $0.2139 - $0.2371 | Request the lead time here |
Hexagonal
|
Steel
|
|
Male-Female Hexagonal Spacer
|
|
||
| $0.2204 - $0.2442 | Request the lead time here |
Hexagonal
|
Brass
|
0.236 in
6.0 mm
|
Male-Female Hexagonal Spacer
|
0.276 in
7.0 mm
|
||
| $0.286 - $0.3169 | Request the lead time here |
Hexagonal
|
Brass
|
0.236 in
6.0 mm
|
Male-Female Hexagonal Spacer
|
0.472 in
12.0 mm
|
||
| $0.9872 - $1.0939 | Request the lead time here |
Hexagonal
|
Brass
|
0.394 in
10.0 mm
|
Male-Female Hexagonal Spacer
|
1.575 in
40.0 mm
|
||
| $1.1751 - $1.302 | Request the lead time here |
Hexagonal
|
Brass
|
0.394 in
10.0 mm
|
Male-Female Hexagonal Spacer
|
1.181 in
30.0 mm
|
||
| $0.4341 - $0.481 | Request the lead time here |
Hexagonal
|
Brass
|
0.315 in
8.0 mm
|
Male-Female Hexagonal Spacer
|
0.315 in
8.0 mm
|
||
| $0.172 - $0.1906 | Request the lead time here |
|
Steel
|
0.472 in
12.0 mm
|
|
0.197 in
5.0 mm
|
||
| $0.3596 - $0.3984 | Request the lead time here |
Hexagonal
|
Steel
|
|
Male-Female Hexagonal Spacer
|
|
||
| $1.1629 - $1.2885 | 19 In stock |
Hexagonal
|
Steel
|
|
Male-Female Hexagonal Spacer