Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$2.9108 - $3.2253 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
45.0 mm
$1.493 - $1.6543 10 In stock
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$2.0868 - $2.3123 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$5.4825 - $6.0747 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
70.0 mm
$1.5297 - $1.6102 Request the lead time here
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$12.3648 - $13.0157 Request the lead time here
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
60.0 mm
$2.3665 - $2.4911 Request the lead time here
Stainless Steel
6.0 mm
5.0 mm
$3.971 - $4.40 8 In stock
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
90.0 mm
$0.202 - $0.2238 Request the lead time here
Steel
8.0 mm
5.0 mm
$0.7543 - $0.8358 10 In stock
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
45.0 mm
$3.1505 - $3.491 10 In stock
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$0.7858 - $0.8271 10 In stock
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
18.0 mm
$4.3444 - $4.8138 Request the lead time here
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$2.9813 - $3.3034 4 In stock
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
70.0 mm
$2.2469 - $2.3651 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
10.0 mm
$4.1594 - $4.6088 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$0.7154 - $0.7531 Request the lead time here
Brass
12.0 mm
5.0 mm
$4.3433 - $4.5717 Request the lead time here
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
15.0 mm
$3.5533 - $3.7405 Request the lead time here
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$6.2647 - $6.9415 10 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
50.0 mm
  • of 13
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M5

304545040050

Price Range
$3.2253 - $2.9108

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304610341152

Price Range
$1.6543 - $1.493

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304630341152

Price Range
$2.3123 - $2.0868

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304570041556

Price Range
$6.0747 - $5.4825

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304615341152

Price Range
$1.6102 - $1.5297

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304860041152

Price Range
$13.0157 - $12.3648

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 6.0 mm | 0.236 in ;

308102041556

Price Range
$2.4911 - $2.3665

Stock Levels
Request the lead time here
Attributes
  • Coating
    Stainless Steel
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304690341152

Price Range
$4.40 - $3.971

Stock Levels
8 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ;

308202041152

Price Range
$0.2238 - $0.202

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304545041152

Price Range
$0.8358 - $0.7543

Stock Levels
10 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M5

304550040050

Price Range
$3.491 - $3.1505

Stock Levels
10 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 8.0 mm | 0.315 in ; M3

304318140050

Price Range
$0.8271 - $0.7858

Stock Levels
10 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304630341556

Price Range
$4.8138 - $4.3444

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304670341152

Price Range
$3.3034 - $2.9813

Stock Levels
4 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304310141556

Price Range
$2.3651 - $2.2469

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M3

304350141556

Price Range
$4.6088 - $4.1594

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 12.0 mm | 0.472 in ;

308301040050

Price Range
$0.7531 - $0.7154

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304815041152

Price Range
$4.5717 - $4.3433

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304840041152

Price Range
$3.7405 - $3.5533

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304650341556

Price Range
$6.9415 - $6.2647

Stock Levels
10 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric