Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
$0.6903 - $0.7267 Request the lead time here
Steel
12.0 mm
5.0 mm
$6.5346 - $7.2406 175 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
80.0 mm
$3.2049 - $3.3736 40 In stock
Hexagonal
Steel
14.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$0.2841 - $0.3148 Request the lead time here
Brass
12.0 mm
5.0 mm
$0.3416 - $0.3785 Request the lead time here
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$2.4226 - $2.5501 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$3.5417 - $3.9243 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
30.0 mm
$3.6297 - $4.0218 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
40.0 mm
$2.2657 - $2.5105 Request the lead time here
Steel
10.0 mm
80.0 mm
$1.90 - $2.1053 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
70.0 mm
$2.5481 - $2.6822 Request the lead time here
Hexagonal
Stainless Steel
8.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$1.5965 - $1.6804 Request the lead time here
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$2.9108 - $3.2253 Request the lead time here
Steel
10.0 mm
70.0 mm
$1.4938 - $1.5723 Request the lead time here
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
20.0 mm
$5.891 - $6.5274 35 In stock
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$4.7424 - $4.992 860 In stock
Hexagonal
Stainless Steel
12.0 mm
Male-Female Hexagonal Spacer
12.0 mm
$2.2657 - $2.5105 35 In stock
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
60.0 mm
$2.4923 - $2.7616 1010 In stock
Hexagonal
Steel
12.0 mm
Male-Female Hexagonal Spacer
50.0 mm
$2.5581 - $2.6928 Request the lead time here
Steel
10.0 mm
60.0 mm
$3.1959 - $3.5411 Request the lead time here
Hexagonal
Stainless Steel
10.0 mm
Male-Female Hexagonal Spacer
30.0 mm
  • of 13
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ;

308301041152

Price Range
$0.7267 - $0.6903

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Colour
    Natural
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304680341556

Price Range
$7.2406 - $6.5346

Stock Levels
175 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 14.0 mm | 0.551 in ; M8

304830041152

Price Range
$3.3736 - $3.2049

Stock Levels
40 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 12.0 mm | 0.472 in ;

308304040050

Price Range
$0.3148 - $0.2841

Stock Levels
Request the lead time here
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Brass ; Thread Length 6.0 mm | 0.236 in ; M2

304112040050

Price Range
$0.3785 - $0.3416

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304312141556

Price Range
$2.5501 - $2.4226

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M3

304330141556

Price Range
$3.9243 - $3.5417

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M4

304440041556

Price Range
$4.0218 - $3.6297

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304480041152

Price Range
$2.5105 - $2.2657

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M4

304470040050

Price Range
$2.1053 - $1.90

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

304320141556

Price Range
$2.6822 - $2.5481

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

304350140050

Price Range
$1.6804 - $1.5965

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304470041152

Price Range
$3.2253 - $2.9108

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff - Brass ; Thread Length 8.0 mm | 0.315 in ; M5

304520040050

Price Range
$1.5723 - $1.4938

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304550041556

Price Range
$6.5274 - $5.891

Stock Levels
35 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304612341556

Price Range
$4.992 - $4.7424

Stock Levels
860 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; M5

304560041152

Price Range
$2.5105 - $2.2657

Stock Levels
35 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 12.0 mm | 0.472 in ; M6

304650341152

Price Range
$2.7616 - $2.4923

Stock Levels
1010 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ;

304360041152

Price Range
$2.6928 - $2.5581

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Stainless Steel ; Thread Length 10.0 mm | 0.394 in ; M4

304430041556

Price Range
$3.5411 - $3.1959

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric