Menu Search

PCB Spacers - Screw Fastened

In stock

A screw fastened PCB spacer.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
$0.0408 - $0.0751 9 In stock
Female Thread Fix
Snap Lock
6.4 mm
$0.0529 - $0.0557 Request the lead time here
Female Thread Fix
Snap Lock
19.1 mm
$0.2918 - $0.3232 Request the lead time here
Female Thread Fix
Snap Lock
22.2 mm
$0.0487 - $0.0512 Request the lead time here
Female Thread Fix
Snap Lock
28.6 mm
$0.037 - $0.0683 8 In stock
Female Thread Fix
Snap Lock
9.5 mm
$0.043 - $0.0452 Request the lead time here
Female Thread Fix
Snap Lock
25.4 mm
$0.0414 - $0.0764 Request the lead time here
Female Thread Fix
Snap Lock
12.7 mm
$0.0479 - $0.0884 Request the lead time here
Female Thread Fix
Snap Lock
15.9 mm
Screw Support - ; Spacer Length 6.4 mm | 0.252 in

100206400002

Price Range
$0.0751 - $0.0408

Stock Levels
9 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

100219200002

Price Range
$0.0557 - $0.0529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

100222200002

Price Range
$0.3232 - $0.2918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Screw Support - ; Spacer Length 28.6 mm | 1.126 in

100228600002

Price Range
$0.0512 - $0.0487

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Screw Support - ; Spacer Length 9.5 mm | 0.374 in

100209500002

Price Range
$0.0683 - $0.037

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Screw Support - ; Spacer Length 25.4 mm | 1 in

100225400002

Price Range
$0.0452 - $0.043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Screw Support - ; Spacer Length 12.7 mm | 0.5 in

100212700002

Price Range
$0.0764 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Screw Support - ; Spacer Length 15.9 mm | 0.626 in

100215900002

Price Range
$0.0884 - $0.0479

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm