These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$14.1594 - $14.9047 | Request the lead time here |
|
|
PEEK
|
1.181 in
30.0 mm
|
||
$2.681 - $2.8222 | Request the lead time here |
Hexagonal
|
|
PA
|
0.591 in
15.0 mm
|
||
$10.253 - $10.7926 | Request the lead time here |
|
|
PEEK
|
0.591 in
15.0 mm
|
||
$0.6581 - $0.6928 | Request the lead time here |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
$0.6994 - $0.7363 | Request the lead time here |
Hexagonal
|
|
PA
|
0.591 in
15.0 mm
|
||
$7.3805 - $7.7689 | Request the lead time here |
|
|
PEEK
|
0.197 in
5.0 mm
|
||
$19.5984 - $20.63 | Request the lead time here |
|
|
PEEK
|
1.378 in
35.0 mm
|
||
$12.9325 - $13.6132 | Request the lead time here |
|
|
PEEK
|
0.591 in
15.0 mm
|
||
$0.5064 - $0.5611 | Request the lead time here |
|
|
Nylon 6/6
|
0.433 in
11.0 mm
|
||
$1.0681 - $1.1243 | Request the lead time here |
Hexagonal
|
|
25% Glass Filled Nylon 6
|
1.181 in
30.0 mm
|
||
$9.824 - $10.3409 | Request the lead time here |
|
|
PEEK
|
0.315 in
8.0 mm
|
||
$0.6611 - $0.7326 | Request the lead time here |
|
|
Nylon 6/6
|
0.551 in
14.0 mm
|
||
$12.7787 - $13.4511 | Request the lead time here |
|
|
PEEK
|
0.315 in
8.0 mm
|
||
$14.1721 - $14.9181 | Request the lead time here |
|
|
PEEK
|
0.591 in
15.0 mm
|
||
$9.4053 - $9.9003 | Request the lead time here |
|
|
PEEK
|
0.472 in
12.0 mm
|
||
$12.7406 - $13.4112 | Request the lead time here |
|
|
PEEK
|
0.984 in
25.0 mm
|
||
$7.6142 - $8.015 | Request the lead time here |
|
|
PEEK
|
0.236 in
6.0 mm
|
||
$21.6479 - $39.8776 | Request the lead time here |
Hexagonal
|
|
PEEK
|
1.378 in
35.0 mm
|
||
$11.637 - $21.4366 | Request the lead time here |
Hexagonal
|
|
PEEK
|
0.472 in
12.0 mm
|
||
$13.923 - $14.6558 | Request the lead time here |
|
|
PEEK
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue