Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1542 - $0.1624 | Request the lead time here |
Hexagonal
|
|
1.181 in
30.0 mm
|
||
| $1.4316 - $1.5069 | Request the lead time here |
Hexagonal
|
|
1.378 in
35.0 mm
|
||
| $0.289 - $0.3042 | Request the lead time here |
Hexagonal
|
|
0.394 in
10.0 mm
|
||
| $0.113 - $0.119 | Request the lead time here |
Round
|
|
0.252 in
6.4 mm
|
||
| $0.3733 - $0.393 | Request the lead time here |
Hexagonal
|
|
0.472 in
12.0 mm
|
||
| $0.6577 - $1.2114 | Request the lead time here |
Hexagonal
|
|
0.591 in
15.0 mm
|
||
| $0.9291 - $0.9779 | Request the lead time here |
Hexagonal
|
|
1.378 in
35.0 mm
|
||
| $0.103 - $0.1083 | Request the lead time here |
Round
|
|
0.374 in
9.5 mm
|
||
| $0.3501 - $0.3685 | Request the lead time here |
Hexagonal
|
|
0.591 in
15.0 mm
|
||
| $0.5431 - $0.5716 | Request the lead time here |
Hexagonal
|
|
0.197 in
5.0 mm
|
||
| $0.1668 - $0.1757 | Request the lead time here |
Hexagonal
|
|
0.984 in
25.0 mm
|
||
| $0.6577 - $1.2114 | Request the lead time here |
Hexagonal
|
|
0.787 in
20.0 mm
|
||
| $0.3733 - $0.393 | 18 In stock |
Hexagonal
|
|
0.472 in
12.0 mm
|
||
| $0.3464 - $0.3648 | Request the lead time here |
Hexagonal
|
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue