Menu Search

PCB Standoffs - Round/Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
$0.7204 - $0.7584 Request the lead time here
25% Glass Filled Nylon 6
15.0 mm
$0.6779 - $0.7136 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
$1.1113 - $1.1697 6 In stock
25% Glass Filled Nylon 6
30.0 mm
RTSN-M3-20-7-1 $0.6754 - $0.7111 Request the lead time here
25% Glass Filled Nylon 6
20.0 mm
$0.6779 - $0.7136 Request the lead time here
25% Glass Filled Nylon 6
15.0 mm
$0.6047 - $0.6365 Request the lead time here
25% Glass Filled Nylon 6
5.0 mm
$1.0554 - $1.1109 Request the lead time here
25% Glass Filled Nylon 6
30.0 mm
RTSN-M4-10-7-1 $0.6515 - $0.6858 19 In stock
25% Glass Filled Nylon 6
10.0 mm
$0.6292 - $0.6623 Request the lead time here
25% Glass Filled Nylon 6
8.0 mm
$0.5699 - $0.5998 Request the lead time here
25% Glass Filled Nylon 6
10.0 mm
$0.6292 - $0.6623 Request the lead time here
25% Glass Filled Nylon 6
5.0 mm
$0.6515 - $0.6858 Request the lead time here
25% Glass Filled Nylon 6
8.0 mm
$1.0554 - $1.1109 Request the lead time here
25% Glass Filled Nylon 6
25.0 mm
$0.2687 - $0.495 Request the lead time here
Hexagonal
PA
15.0 mm
$0.2533 - $0.2667 Request the lead time here
Hexagonal
PA
12.0 mm
$0.2351 - $0.433 Request the lead time here
25% Glass Filled Nylon 6
10.0 mm
$0.2029 - $0.2135 498 In stock
25% Glass Filled Nylon 6
10.0 mm
$0.2674 - $0.4925 Request the lead time here
Hexagonal
Nylon 6/6
8.0 mm
$0.2029 - $0.2029 Request the lead time here
25% Glass Filled Nylon 6
5.0 mm
$0.2915 - $0.2915 Request the lead time here
25% Glass Filled Nylon 6
18.0 mm
  • of 2
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-15-7-1

Price Range
$0.7584 - $0.7204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-20-7-1

Price Range
$0.7136 - $0.6779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-30-7-1

Price Range
$1.1697 - $1.1113

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-20-7-1

Price Range
$0.7111 - $0.6754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-15-7-1

Price Range
$0.7136 - $0.6779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-5-7-1

Price Range
$0.6365 - $0.6047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-30-7-1

Price Range
$1.1109 - $1.0554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-10-7-1

Price Range
$0.6858 - $0.6515

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-8-7-1

Price Range
$0.6623 - $0.6292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-10-7-1

Price Range
$0.5998 - $0.5699

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M3-5-7-1

Price Range
$0.6623 - $0.6292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-8-7-1

Price Range
$0.6858 - $0.6515

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ;

RTSN-M4-25-7-1

Price Range
$1.1109 - $1.0554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Body Diameter
    7.0 mm
  • Diameter
    7.0 mm
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 15.0 mm | 0.591 in

552196

Price Range
$0.495 - $0.2687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    15.0 mm
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 12.0 mm | 0.472 in

552190

Price Range
$0.2667 - $0.2533

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 10.0 mm | 0.394 in

552206

Price Range
$0.433 - $0.2351

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 10.0 mm | 0.394 in

1306272

Price Range
$0.2135 - $0.2029

Stock Levels
498 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Male To Female Standoff - Nylon 6/6 ; Spacer Length 8.0 mm | 0.315 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

1306280

Price Range
$0.4925 - $0.2674

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    8.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 5.0 mm | 0.197 in

1306268

Price Range
$0.2029 - $0.2029

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - 25% Glass Filled Nylon 6 ; ; ; Spacer Length 18.0 mm | 0.709 in

552204

Price Range
$0.2915 - $0.2915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Spacer Length
    18.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled