Menu Search

PCB Standoffs - Round/Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
$1.0247 - $1.0786 Request the lead time here
Round
PA
25.0 mm
$1.0789 - $1.1356 6 In stock
Round
PA
30.0 mm
RTSN-M3-20-7-1 $0.6558 - $0.6904 Request the lead time here
Round
PA
20.0 mm
$0.6581 - $0.6928 Request the lead time here
Round
PA
15.0 mm
RTSN-M4-10-7-1 $0.6325 - $0.6659 19 In stock
Round
PA
10.0 mm
$1.0247 - $1.0786 Request the lead time here
Round
PA
30.0 mm
$0.5871 - $0.618 Request the lead time here
Round
PA
5.0 mm
$0.6108 - $0.643 Request the lead time here
Round
PA
8.0 mm
$0.6581 - $0.6928 Request the lead time here
Round
PA
20.0 mm
$0.6994 - $0.7363 Request the lead time here
Round
PA
15.0 mm
$0.6108 - $0.643 Request the lead time here
Round
25% Glass Filled Nylon 6
5.0 mm
$0.6325 - $0.6659 Request the lead time here
Round
PA
8.0 mm
$0.5533 - $0.5823 Request the lead time here
Round
PA
10.0 mm
$0.2459 - $0.2589 Request the lead time here
Hexagonal
PA
12.0 mm
$0.409 - $0.4305 Request the lead time here
Hexagonal
PA
40.0 mm
$0.0612 - $0.0644 Request the lead time here
Round
PA
15.9 mm
$0.3803 - $0.3803 Request the lead time here
Hexagonal
PA
30.0 mm
$0.2638 - $0.4859 Request the lead time here
Hexagonal
PA
20.0 mm
$0.3425 - $0.3606 Request the lead time here
Hexagonal
PA
30.0 mm
$0.2282 - $0.4204 Request the lead time here
Hexagonal
PA
10.0 mm
  • of 2
Female To Female Standoff - PA ; Round ; M4

RTSN-M4-25-7-1

Price Range
$1.0786 - $1.0247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M3

RTSN-M3-30-7-1

Price Range
$1.1356 - $1.0789

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M3

RTSN-M3-20-7-1

Price Range
$0.6904 - $0.6558

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M4

RTSN-M4-15-7-1

Price Range
$0.6928 - $0.6581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M4

RTSN-M4-10-7-1

Price Range
$0.6659 - $0.6325

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M4

RTSN-M4-30-7-1

Price Range
$1.0786 - $1.0247

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M4

RTSN-M4-5-7-1

Price Range
$0.618 - $0.5871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M3

RTSN-M3-8-7-1

Price Range
$0.643 - $0.6108

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M4

RTSN-M4-20-7-1

Price Range
$0.6928 - $0.6581

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M3

RTSN-M3-15-7-1

Price Range
$0.7363 - $0.6994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    15.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    7.0 mm
Female To Female Standoff - 25% Glass Filled Nylon 6 ; Round ; M3

RTSN-M3-5-7-1

Price Range
$0.643 - $0.6108

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    25% Glass Filled Nylon 6
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M4

RTSN-M4-8-7-1

Price Range
$0.6659 - $0.6325

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    8.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Round ; M3

RTSN-M3-10-7-1

Price Range
$0.5823 - $0.5533

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    7.0 mm
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 12.0 mm | 0.472 in

552190

Price Range
$0.2589 - $0.2459

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M4 ; Spacer Length 40.0 mm | 1.575 in

552208

Price Range
$0.4305 - $0.409

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    40.0 mm
Male To Male Standoff - Natural ; Thread Length 7.6 mm | 0.299 in ; Spacer Length 15.9 mm | 0.626 in ; M4

CBSTMM-M4-10-01

Price Range
$0.0644 - $0.0612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Body Diameter
    7.1 mm
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 30.0 mm | 1.181 in

1306270

Price Range
$0.3803 - $0.3803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    30.0 mm
Female To Female Standoff - PA ; Hexagonal ; M4 ; Spacer Length 20.0 mm | 0.787 in

552203

Price Range
$0.4859 - $0.2638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    20.0 mm
Female To Female Standoff - PA ; Hexagonal ; M4 ; Spacer Length 30.0 mm | 1.181 in

552207

Price Range
$0.3606 - $0.3425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
  • Spacer Length
    30.0 mm
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 10.0 mm | 0.394 in

552206

Price Range
$0.4204 - $0.2282

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    5.0 mm
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
  • Spacer Length
    10.0 mm