These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2627 - $0.2765 | Request the lead time here |
Hexagonal
|
|
PA
|
0.709 in
18.0 mm
|
||
| $0.2659 - $0.4899 | Request the lead time here |
Hexagonal
|
|
PA
|
0.591 in
15.0 mm
|
||
| $0.2609 - $0.4806 | Request the lead time here |
Hexagonal
|
|
PA
|
0.591 in
15.0 mm
|
||
| $0.2036 - $0.2036 | Request the lead time here |
Hexagonal
|
|
PA
|
0.315 in
8.0 mm
|
||
| $0.3388 - $0.6241 | Request the lead time here |
Hexagonal
|
|
PA
|
0.984 in
25.0 mm
|
||
| $0.2638 - $0.4859 | Request the lead time here |
Hexagonal
|
|
PA
|
0.787 in
20.0 mm
|
||
| $0.3425 - $0.3606 | Request the lead time here |
Hexagonal
|
|
PA
|
1.181 in
30.0 mm
|
||
| $0.6994 - $0.7363 | Request the lead time here |
Round
|
|
PA
|
0.591 in
15.0 mm
|
||
| RTSN-M3-20-7-1 | $0.6558 - $0.6904 | Request the lead time here |
Round
|
|
PA
|
0.787 in
20.0 mm
|
|
| $0.6581 - $0.6928 | Request the lead time here |
Round
|
|
PA
|
0.591 in
15.0 mm
|
||
| $1.0247 - $1.0786 | Request the lead time here |
Round
|
|
PA
|
1.181 in
30.0 mm
|
||
| $0.6108 - $0.643 | Request the lead time here |
Round
|
|
PA
|
0.315 in
8.0 mm
|
||
| $0.6108 - $0.643 | Request the lead time here |
Round
|
|
25% Glass Filled Nylon 6
|
0.197 in
5.0 mm
|
||
| $0.6325 - $0.6659 | Request the lead time here |
Round
|
|
PA
|
0.315 in
8.0 mm
|
||
| $1.0247 - $1.0786 | Request the lead time here |
Round
|
|
PA
|
0.984 in
25.0 mm
|
||
| $0.6581 - $0.6928 | Request the lead time here |
Round
|
|
PA
|
0.787 in
20.0 mm
|
||
| $0.5871 - $0.618 | Request the lead time here |
Round
|
|
PA
|
0.197 in
5.0 mm
|
||
| $0.5533 - $0.5823 | Request the lead time here |
Round
|
|
PA
|
0.394 in
10.0 mm
|
||
| RTSN-M4-10-7-1 | $0.6325 - $0.6659 | 19 In stock |
Round
|
|
PA
|
0.394 in
10.0 mm
|
|
| $1.0789 - $1.1356 | 6 In stock |
Round
|
|
PA
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue