These spacers are easily mounted by hand. The bottom end/chassis end is removable from the top of the board. Available in 5 different spacer lengths
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2556 - $0.4709 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.874 in
22.2 mm
|
||
| $0.1855 - $0.1954 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
| $0.0657 - $0.1212 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.52 in
13.2 mm
|
||
| $0.0684 - $0.126 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.362 in
9.2 mm
|
||
| $0.1858 - $0.3424 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Snap-Lock
|
|
Locking Arrowhead Snap-Lock
|
0.5 in
12.7 mm
|
||
| $0.183 - $0.3372 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Snap-Lock
|
|
Locking Arrowhead Snap-Lock
|
0.311 in
7.9 mm
|
||
| $0.1883 - $0.3469 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Snap-Lock
|
|
Locking Arrowhead Snap-Lock
|
0.563 in
14.3 mm
|
||
| $0.0667 - $0.123 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.677 in
17.2 mm
|
||
| $0.1844 - $0.3399 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Snap-Lock
|
|
Locking Arrowhead Snap-Lock
|
0.437 in
11.1 mm
|
||
| $0.0662 - $0.122 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.598 in
15.2 mm
|
||
| $0.179 - $0.3299 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Snap-Lock
|
|
Locking Arrowhead Snap-Lock
|
0.252 in
6.4 mm
|
||
| $0.0697 - $0.1284 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.787 in
20.0 mm
|
||
| $0.0722 - $0.1331 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.638 in
16.2 mm
|
||
| $0.0719 - $0.1326 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.913 in
23.2 mm
|
||
| $0.0631 - $0.1161 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.441 in
11.2 mm
|
||
| $0.1771 - $0.3263 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Snap-Lock
|
|
Locking Arrowhead Snap-Lock
|
0.189 in
4.8 mm
|
||
| $0.0689 - $0.127 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.756 in
19.2 mm
|
||
| $0.1836 - $0.3382 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Snap-Lock
|
|
Locking Arrowhead Snap-Lock
|
0.374 in
9.5 mm
|
||
| $0.0704 - $0.1295 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.835 in
21.2 mm
|
||
| $0.3723 - $0.4125 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue