These spacers are easily mounted by hand. The bottom end/chassis end is removable from the top of the board. Available in 5 different spacer lengths
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1828 - $0.3368 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.563 in
14.3 mm
|
||
| $0.0638 - $0.1177 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.52 in
13.2 mm
|
||
| $0.0642 - $0.1184 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.598 in
15.2 mm
|
||
| $0.1776 - $0.3274 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.311 in
7.9 mm
|
||
| $0.0647 - $0.1194 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.677 in
17.2 mm
|
||
| $0.0701 - $0.1292 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.638 in
16.2 mm
|
||
| $0.0664 - $0.1223 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Snap Lock Fix
|
|
Snap Lock
|
0.362 in
9.2 mm
|
||
| $0.1782 - $0.3283 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
| $0.172 - $0.3168 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.189 in
4.8 mm
|
||
| $0.0669 - $0.1233 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.756 in
19.2 mm
|
||
| $0.1804 - $0.3324 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
| $0.1738 - $0.3203 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
| $0.0683 - $0.1257 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.835 in
21.2 mm
|
||
| $0.0676 - $0.1247 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.787 in
20.0 mm
|
||
| $0.1791 - $0.33 | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.437 in
11.1 mm
|
||
| $0.0698 - $0.1287 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.913 in
23.2 mm
|
||
| $0.0612 - $0.1127 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
PA
|
Snap Lock Fix
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
| $0.2453 - $0.2582 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.752 in
19.1 mm
|
||
| $0.3615 - $0.4005 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
| $0.0002 - $0.0002 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue