Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2392 - $0.2651 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
| $0.1002 - $0.1055 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Bayonet Fix
|
1.252 in
31.8 mm
|
||
| $0.123 - $0.1295 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Bayonet Fix
|
0.874 in
22.2 mm
|
||
| $0.1016 - $0.107 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Bayonet Fix
|
1.126 in
28.6 mm
|
||
| $0.103 - $0.1084 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Bayonet Fix
|
0.626 in
15.9 mm
|
||
| $0.0989 - $0.1041 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Bayonet Fix
|
0.752 in
19.1 mm
|
||
| $0.1025 - $0.1078 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Bayonet Fix
|
1.374 in
34.9 mm
|
||
| $0.1091 - $0.1149 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
| $0.2551 - $0.2827 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Bayonet Fix
|
1 in
25.4 mm