Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1188 - $0.2188 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
| $0.1004 - $0.1057 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
| $0.088 - $0.0927 | 8 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.189 in
4.8 mm
|
||
| $0.0892 - $0.0938 | 930 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.311 in
7.9 mm
|
||
| $0.0877 - $0.0923 | 926 In stock |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.252 in
6.4 mm
|
||
| $0.1003 - $0.1056 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
| $0.1394 - $0.1467 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
| $0.0934 - $0.0984 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.252 in
6.4 mm
|
||
| $0.1124 - $0.1184 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.189 in
4.8 mm
|
||
| $0.1067 - $0.1123 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.437 in
11.1 mm
|
||
| $0.0941 - $0.0989 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.311 in
7.9 mm
|
||
| $0.1389 - $0.1463 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
| $0.358 - $0.3769 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.311 in
7.9 mm
|
||
| $0.2516 - $0.2788 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.563 in
14.3 mm
|
||
| $0.0961 - $0.1012 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
| $0.0655 - $0.0689 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.563 in
14.3 mm
|
||
| $0.1043 - $0.1098 | Request the lead time here |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
| $0.1021 - $0.1074 | 30 In stock |
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
| $0.1124 - $0.1184 | Request the lead time here |
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.563 in
14.3 mm
|
||
| $0.1102 - $0.116 | 38 In stock |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
|
Locking Arrowhead Fix
|
0.563 in
14.3 mm