Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB support pillars are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Hole B Fix Type | Panel Thickness A Range | Hole A Fix Type | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1461 - $0.1619 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.626 in
15.9 mm
|
||
| $0.1334 - $0.1404 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.248 in
31.7 mm
|
||
| $0.2629 - $0.2913 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.126 in
28.6 mm
|
||
| $0.0996 - $0.1048 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.626 in
15.9 mm
|
||
| $0.1139 - $0.1198 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
| $0.1145 - $0.1205 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.311 in
7.9 mm
|
||
| $0.1012 - $0.1865 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Snap-Lock
|
0.062 in
1.57 mm
|
Locking Bayonet Snap-Lock
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.248 in
31.7 mm
|
||
| $0.1013 - $0.1867 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
1 in
25.4 mm
|
||
| $0.2597 - $0.2877 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.874 in
22.2 mm
|
||
| $0.1037 - $0.1091 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 in
1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
||
| $0.1056 - $0.1113 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.437 in
11.1 mm
|
||
| $0.1019 - $0.1073 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.437 in
11.1 mm
|
||
| $0.2399 - $0.2658 | 13 In stock |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.311 in
7.9 mm
|
||
| $0.0889 - $0.0937 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.5 in
12.7 mm
|
||
| $0.091 - $0.0957 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.252 in
6.4 mm
|
||
| $0.1287 - $0.1355 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
||
| $0.1404 - $0.1479 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.752 in
19.1 mm
|
||
| $0.1013 - $0.1067 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 in
1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1 in
25.4 mm
|
||
| $0.0876 - $0.0921 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.311 in
7.9 mm
|
||
| $0.253 - $0.2804 | Request the lead time here |
Natural
|
Nylon 6/6
|
Locking Arrowhead Fix
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
Locking Bayonet Fix
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue