These PCB support pillars are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Hole B Fix Type | Panel Thickness A Range | Hole A Fix Type | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.1037 - $0.1091 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.126 in
3.2 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
$0.1056 - $0.1113 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.437 in
11.1 mm
|
||
$0.1019 - $0.1073 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.2399 - $0.2658 | 13 In stock |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
$0.253 - $0.2804 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.1905 - $0.2005 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.0991 - $0.1043 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.126 in
3.2 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
$0.264 - $0.2926 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.078 - 0.142 in
2 - 3.6 mm
|
1.248 in
31.7 mm
|
||
$0.1087 - $0.1144 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.626 in
15.9 mm
|
||
$0.1013 - $0.1867 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
1 in
25.4 mm
|
||
$0.2597 - $0.2877 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.078 - 0.142 in
2 - 3.6 mm
|
0.874 in
22.2 mm
|
||
$0.0996 - $0.1048 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.0889 - $0.0937 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.5 in
12.7 mm
|
||
$0.091 - $0.0957 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.252 in
6.4 mm
|
||
$0.1153 - $0.1213 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.126 in
3.2 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.2366 - $0.2622 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
$0.1461 - $0.1619 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.1334 - $0.1404 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.248 in
31.7 mm
|
||
$0.2629 - $0.2913 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
Locking Bayonet Fix
|
0.078 - 0.142 in
2 - 3.6 mm
|
1.126 in
28.6 mm
|
||
$0.1065 - $0.1121 | Request the lead time here |
Natural
|
PA
|
Locking Arrowhead Fix
|
0.126 in
3.2 mm
|
Locking Bayonet Fix
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue