Menu Search

PCB Support Pillars - Fir Tree Mount/Snap Fit

In stock

These spacers have a fir tree fixing on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.2465 - $0.2732 1030 In stock
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Non-Locking Bayonet Fix
9.5 mm
$0.2421 - $0.2683 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Non-Locking Bayonet Fix
4.8 mm
$0.252 - $0.2793 8 In stock
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Non-Locking Bayonet Fix
6.4 mm
$0.252 - $0.2793 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Non-Locking Bayonet Fix
12.7 mm
$0.2564 - $0.2841 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Non-Locking Bayonet Fix
19.1 mm
$0.2575 - $0.2853 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Non-Locking Bayonet Fix
22.2 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.374 in

BHC-6-01

Price Range
$0.2732 - $0.2465

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 4.8 mm | 0.189 in

BHC-3-01

Price Range
$0.2683 - $0.2421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 6.4 mm | 0.252 in

BHC-4-01

Price Range
$0.2793 - $0.252

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.5 in

BHC-8-01

Price Range
$0.2793 - $0.252

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.752 in

BHC-12-01

Price Range
$0.2841 - $0.2564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.874 in

BHC-14-01

Price Range
$0.2853 - $0.2575

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm