Menu Search

PCB Support Pillars - Fir Tree Mount Snap Lock/Arrowhead Snap Lock

In stock

These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.2597 - $0.2877 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Bayonet Fix
22.2 mm
$0.1018 - $0.1128 807 In stock
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Bayonet Fix
4.8 mm
$0.0918 - $0.0967 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Bayonet Fix
11.1 mm
$0.2498 - $0.2768 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Bayonet Fix
9.5 mm
$0.0854 - $0.0947 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Bayonet Fix
12.7 mm
$0.1076 - $0.1133 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Arrowhead Fix
12.7 mm
$0.1091 - $0.1149 30 In stock
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Arrowhead Fix
6.4 mm
$0.1208 - $0.1271 28 In stock
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Arrowhead Fix
9.5 mm
$0.2443 - $0.2706 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Bayonet Fix
6.4 mm
$0.10 - $0.1052 30 In stock
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Bayonet Fix
15.9 mm
$0.0636 - $0.0669 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Arrowhead Fix
15.9 mm
$0.2542 - $0.2817 Request the lead time here
4.0 mm
Natural
Nylon 6/6
Fir Tree Fix
Locking Bayonet Fix
19.1 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.874 in

BHL-14-01

Price Range
$0.2877 - $0.2597

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 4.8 mm | 0.189 in

BHL-3-01

Price Range
$0.1128 - $0.1018

Stock Levels
807 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 11.1 mm | 0.437 in

BHL-7-01

Price Range
$0.0967 - $0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.374 in

BHL-6-01

Price Range
$0.2768 - $0.2498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.5 in

BHL-8-01

Price Range
$0.0947 - $0.0854

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.5 in

BHDL-8-01

Price Range
$0.1133 - $0.1076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 6.4 mm | 0.252 in

BHDL-4-01

Price Range
$0.1149 - $0.1091

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.374 in

BHDL-6-01

Price Range
$0.1271 - $0.1208

Stock Levels
28 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 6.4 mm | 0.252 in

BHL-4-01

Price Range
$0.2706 - $0.2443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.626 in

BHL-10-01

Price Range
$0.1052 - $0.10

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.626 in

BHDL-10-01

Price Range
$0.0669 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.752 in

BHL-12-01

Price Range
$0.2817 - $0.2542

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm