These locking arrowhead push spacers are designed to support heavily loaded circuit boards. They feature a flat rest mount design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.10 - $0.1052 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.752 in
19.1 mm
|
||
| $0.0982 - $0.1033 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| $0.3044 - $0.3373 | 1680 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| $0.1069 - $0.1125 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
| $0.0647 - $0.0681 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| $0.0957 - $0.1005 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| $0.105 - $0.1105 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| $0.122 - $0.1284 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| $0.103 - $0.1084 | 25 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| $0.0725 - $0.0764 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| $0.1118 - $0.1176 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.874 in
22.2 mm
|
||
| $0.0947 - $0.0997 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| $0.0987 - $0.104 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.874 in
22.2 mm
|
||
| $0.1352 - $0.1423 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| $0.1211 - $0.1275 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| $0.1025 - $0.108 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
||
| $0.0903 - $0.095 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.563 in
14.3 mm
|
||
| $0.0794 - $0.0835 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| $0.1032 - $0.1086 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| $0.1025 - $0.108 | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue