PCB pillars with a bayonet nose design, suitable for key hole.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2505 - $0.2776 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
| $0.1179 - $0.1241 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Bayonet Fix
|
0.126 in
3.2 mm
|
||
| $0.2426 - $0.2688 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
| $0.2404 - $0.2663 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Bayonet Fix
|
0.126 in
3.2 mm
|
||
| $0.1076 - $0.1982 | 30 In stock |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
| $0.2471 - $0.2738 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Key Hole Connector
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue