Menu Search

PCB Support Pillars - For Key Hole/Two Prong

In production

PCB pillars with a two prong design, suitable for key hole.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.2366 - $0.2622 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
4.8 mm
$0.2465 - $0.2732 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
12.7 mm
$0.2344 - $0.2597 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
6.4 mm
$0.2366 - $0.2622 Request the lead time here
4.0 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
9.5 mm
$0.2228 - $0.2469 Request the lead time here
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
12.7 mm
$0.1379 - $0.1527 Request the lead time here
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
6.4 mm
$0.3059 - $0.3388 Request the lead time here
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
4.8 mm
$0.2465 - $0.2732 Request the lead time here
4.8 mm
Natural
PA
Key Hole Connector
Locking Two Prong Fix
9.5 mm
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 4.8 mm | 0.189 in

KSLSP1-3-01

Price Range
$0.2622 - $0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 12.7 mm | 0.5 in

KSLSP1-8-01

Price Range
$0.2732 - $0.2465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 6.4 mm | 0.252 in

KSLSP1-4-01

Price Range
$0.2597 - $0.2344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 9.5 mm | 0.374 in

KSLSP1-6-01

Price Range
$0.2622 - $0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 12.7 mm | 0.5 in

KSLSP2-8-01

Price Range
$0.2469 - $0.2228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 6.4 mm | 0.252 in

KSLSP2-4-01

Price Range
$0.1527 - $0.1379

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 4.8 mm | 0.189 in

KSLSP2-3-01

Price Range
$0.3388 - $0.3059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount
PCB Support - Locking Two Prong Fix ; Key Hole Connector ; Natural ; PA ; 9.5 mm | 0.374 in

KSLSP2-6-01

Price Range
$0.2732 - $0.2465

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Material
    PA
  • Special Features
    Keyslot Mount