These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1433 - $0.1588 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.263 - $0.2914 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.2505 - $0.2776 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.0931 - $0.0981 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.1157 - $0.1217 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue