Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Panel Thickness | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.2739 - $0.3035 | Request the lead time here |
Male Thread Fix
|
|
Snap-Lock
|
0.752 in
19.1 mm
|
||
$0.2816 - $0.312 | Request the lead time here |
Male Thread Fix
|
|
Snap-Lock
|
1 in
25.4 mm
|
||
$0.1459 - $0.1617 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.0941 - $0.099 | 20 In stock |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.1309 - $0.1378 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
1.406 in
35.7 mm
|
||
$0.2029 - $0.2248 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.1143 - $0.1203 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
$0.1557 - $0.1726 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
$0.086 - $0.0905 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.311 in
7.9 mm
|
||
$0.086 - $0.0905 | 30 In stock |
Male Thread Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.2173 - $0.2408 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
$0.0842 - $0.0886 | 30 In stock |
Male Thread Fix
|
|
Snap-Lock
|
0.126 in
3.2 mm
|
||
$0.0996 - $0.1048 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
$0.097 - $0.1021 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
$0.1556 - $0.1725 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.1116 - $0.1175 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
$0.1148 - $0.1208 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
$0.1006 - $0.1059 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.563 in
14.3 mm
|
||
$0.1002 - $0.1054 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
$0.0848 - $0.0892 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue