Menu Search

PCB Support Pillars - Locking/Bayonet Nose/Threaded Male

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Panel Thickness Hole A Fix Type Spacer Length View
$0.097 - $0.1021 Request the lead time here
Male Thread Fix
Snap Lock Fix
9.5 mm
$0.1219 - $0.1283 Request the lead time here
Male Thread Fix
Snap Lock Fix
25.4 mm
$0.0878 - $0.0924 Request the lead time here
Male Thread Fix
Snap Lock Fix
12.7 mm
$0.2173 - $0.2408 Request the lead time here
Male Thread Fix
Snap Lock Fix
19.1 mm
$0.1078 - $0.1135 Request the lead time here
Male Thread Fix
Snap Lock Fix
25.4 mm
$0.0842 - $0.0886 30 In stock
Male Thread Fix
Snap-Lock
3.2 mm
$0.0996 - $0.1048 Request the lead time here
Male Thread Fix
Snap Lock Fix
6.4 mm
$0.1513 - $0.1676 Request the lead time here
Male Thread Fix
Snap Lock Fix
9.5 mm
$0.1116 - $0.1175 Request the lead time here
Male Thread Fix
Snap Lock Fix
22.2 mm
$0.1148 - $0.1208 Request the lead time here
Male Thread Fix
Snap Lock Fix
22.2 mm
$0.1006 - $0.1059 Request the lead time here
Male Thread Fix
Snap Lock Fix
14.3 mm
$0.1002 - $0.1054 Request the lead time here
Male Thread Fix
Snap Lock Fix
12.7 mm
$0.1143 - $0.1203 Request the lead time here
Male Thread Fix
Snap Lock Fix
15.9 mm
$0.1557 - $0.1726 Request the lead time here
Male Thread Fix
Snap Lock Fix
15.9 mm
$0.1447 - $0.1603 Request the lead time here
Male Thread Fix
Snap-Lock
6.4 mm
$0.086 - $0.0905 30 In stock
Male Thread Fix
Snap Lock Fix
6.4 mm
$0.0848 - $0.0892 Request the lead time here
Male Thread Fix
Snap Lock Fix
3.2 mm
$0.1095 - $0.1153 Request the lead time here
Male Thread Fix
Snap Lock Fix
28.6 mm
$0.0875 - $0.092 Request the lead time here
Male Thread Fix
Snap Lock Fix
9.5 mm
$0.1029 - $0.1083 Request the lead time here
Male Thread Fix
Snap Lock Fix
6.4 mm
  • of 3
Screw Support - M3 ; Spacer Length 9.5 mm | 0.374 in

MSCBSM-M3-6-01

Price Range
$0.1021 - $0.097

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 ; Spacer Length 25.4 mm | 1 in

LCBSTM-M4-16-01

Price Range
$0.1283 - $0.1219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 12.7 mm | 0.5 in

MSCBSM-M4-8-01

Price Range
$0.0924 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - 8-32 ; Spacer Length 19.1 mm | 0.752 in

SCBS-12-01

Price Range
$0.2408 - $0.2173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    #8-32
Screw Support - M4 ; Spacer Length 25.4 mm | 1 in

MSCBS-16-01

Price Range
$0.1135 - $0.1078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4 x 0.7
Screw Support - M3 ; Spacer Length 3.2 mm | 0.126 in

MSCBSM-M3-2-01

Price Range
$0.0886 - $0.0842

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    M3
Screw Support - M3 ; Spacer Length 6.4 mm | 0.252 in

MSCBSM-M3-4-01

Price Range
$0.1048 - $0.0996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support 8-32 9.5 mm UL94 V-2 PA

SCBS-6-01

Price Range
$0.1676 - $0.1513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    #8-32
Screw Support - M4 ; Spacer Length 22.2 mm | 0.874 in

LCBSTM-M4-14-01

Price Range
$0.1175 - $0.1116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 22.2 mm | 0.874 in

MSCBS-14-01

Price Range
$0.1208 - $0.1148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4 x 0.7
Screw Support - M3 ; Spacer Length 14.3 mm | 0.563 in

MSCBSM-M3-9-01

Price Range
$0.1059 - $0.1006

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M3 ; Spacer Length 12.7 mm | 0.5 in

MSCBSM-M3-8-01

Price Range
$0.1054 - $0.1002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 ; Spacer Length 15.9 mm | 0.626 in

LCBSTM-M4-10-01

Price Range
$0.1203 - $0.1143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 15.9 mm | 0.626 in

MSCBS-10-01

Price Range
$0.1726 - $0.1557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4 x 0.7
Screw Support - #8-32 ; Spacer Length 6.4 mm | 0.252 in

SCBS-4-01

Price Range
$0.1603 - $0.1447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    #8-32
Screw Support - M4 ; Spacer Length 6.4 mm | 0.252 in

MSCBSM-M4-4-01

Price Range
$0.0905 - $0.086

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 3.2 mm | 0.126 in

MSCBSM-M4-2-01

Price Range
$0.0892 - $0.0848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 28.6 mm | 1.126 in

MSCBS-18-01

Price Range
$0.1153 - $0.1095

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4 x 0.7
Screw Support - M4 ; Spacer Length 9.5 mm | 0.374 in

MSCBSM-M4-6-01

Price Range
$0.092 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 6.4 mm | 0.252 in

LCBS-TM-M4-4-01

Price Range
$0.1083 - $0.1029

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4