These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Panel Thickness | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.2411 - $0.267 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.282 - $0.3125 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.2662 - $0.2949 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.2629 - $0.2913 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.2816 - $0.312 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.2739 - $0.3035 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.752 in
19.1 mm
|
||
| $0.097 - $0.1021 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
| $0.1043 - $0.1098 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
| $0.1116 - $0.1175 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.874 in
22.2 mm
|
||
| $0.1148 - $0.1208 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.0878 - $0.0924 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
| $0.0875 - $0.092 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.374 in
9.5 mm
|
||
| $0.1228 - $0.1293 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
| $0.1095 - $0.1153 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
1.126 in
28.6 mm
|
||
| $0.1006 - $0.1059 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.563 in
14.3 mm
|
||
| $0.1459 - $0.1617 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.1002 - $0.1054 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.5 in
12.7 mm
|
||
| $0.0848 - $0.0892 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.126 in
3.2 mm
|
||
| $0.1219 - $0.1283 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
1 in
25.4 mm
|
||
| $0.1143 - $0.1203 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue