Menu Search

PCB Support Pillars - Locking/Bayonet Nose/Threaded Male

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Panel Thickness Hole A Fix Type Spacer Length View
$0.2739 - $0.3035 Request the lead time here
Male Thread Fix
Snap Lock
19.1 mm
$0.0875 - $0.092 Request the lead time here
Male Thread Fix
Snap Lock Fix
9.5 mm
$0.1228 - $0.1293 Request the lead time here
Male Thread Fix
Snap Lock Fix
19.1 mm
$0.097 - $0.1021 Request the lead time here
Male Thread Fix
Snap Lock Fix
9.5 mm
$0.1459 - $0.1617 Request the lead time here
Male Thread Fix
Snap Lock
9.5 mm
$0.1002 - $0.1054 Request the lead time here
Male Thread Fix
Snap Lock Fix
12.7 mm
$0.0848 - $0.0892 Request the lead time here
Male Thread Fix
Snap Lock Fix
3.2 mm
$0.0878 - $0.0924 Request the lead time here
Male Thread Fix
Snap Lock Fix
12.7 mm
$0.2443 - $0.2706 Request the lead time here
Male Thread Fix
Snap Lock Fix
19.1 mm
$0.2816 - $0.312 Request the lead time here
Male Thread Fix
Snap Lock
25.4 mm
$0.1095 - $0.1153 Request the lead time here
Male Thread Fix
Snap Lock
28.6 mm
$0.1043 - $0.1098 Request the lead time here
Male Thread Fix
Snap Lock Fix
15.9 mm
$0.1219 - $0.1283 Request the lead time here
Male Thread Fix
Snap Lock Fix
25.4 mm
$0.1116 - $0.1175 Request the lead time here
Male Thread Fix
Snap Lock Fix
22.2 mm
$0.1148 - $0.1208 Request the lead time here
Male Thread Fix
Snap Lock
22.2 mm
$0.1143 - $0.1203 Request the lead time here
Male Thread Fix
Snap Lock Fix
15.9 mm
$0.1557 - $0.1726 Request the lead time here
Male Thread Fix
Snap Lock
15.9 mm
$0.1407 - $0.1559 Request the lead time here
Male Thread Fix
Snap Lock
6.4 mm
$0.0878 - $0.0924 Request the lead time here
Male Thread Fix
Snap Lock Fix
11.1 mm
$0.0863 - $0.0909 Request the lead time here
Male Thread Fix
Snap Lock Fix
4.8 mm
  • of 3
Screw Support - Snap Lock ; 4.0 mm | 0.157 in ; 1.57 mm | 0.062 in ; #6-32 ; 19.1 mm | 0.752 in

LCBS-TM-12-19

Price Range
$0.3035 - $0.2739

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - M4 ; Spacer Length 9.5 mm | 0.374 in

MSCBSM-M4-6-01

Price Range
$0.092 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 19.1 mm | 0.752 in

LCBSTM-M4-12-01

Price Range
$0.1293 - $0.1228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M3 ; Spacer Length 9.5 mm | 0.374 in

MSCBSM-M3-6-01

Price Range
$0.1021 - $0.097

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 x 0.7 ; Spacer Length 9.5 mm | 0.374 in

MSCBS-6-01

Price Range
$0.1617 - $0.1459

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    9.5 mm
Screw Support - M3 ; Spacer Length 12.7 mm | 0.5 in

MSCBSM-M3-8-01

Price Range
$0.1054 - $0.1002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 ; Spacer Length 3.2 mm | 0.126 in

MSCBSM-M4-2-01

Price Range
$0.0892 - $0.0848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 12.7 mm | 0.5 in

MSCBSM-M4-8-01

Price Range
$0.0924 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - Snap Lock Fix ; 4.0 mm | 0.157 in ; 1.6 mm | 0.063 in ; #6-32 ; 19.1 mm | 0.752 in

LCBS-TM-12-01

Price Range
$0.2706 - $0.2443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon
  • Compatible Thread Sizes (All)
    #6-32
Screw Support - Snap Lock ; 4.0 mm | 0.157 in ; 1.57 mm | 0.062 in ; #6-32 ; 25.4 mm | 1 in

LCBS-TM-16-19

Price Range
$0.312 - $0.2816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
Screw Support - M4 x 0.7 ; Spacer Length 28.6 mm | 1.126 in

MSCBS-18-01

Price Range
$0.1153 - $0.1095

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    28.6 mm
Screw Support - M3 ; Spacer Length 15.9 mm | 0.626 in

MSCBSM-M3-10-01

Price Range
$0.1098 - $0.1043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 ; Spacer Length 25.4 mm | 1 in

LCBSTM-M4-16-01

Price Range
$0.1283 - $0.1219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 22.2 mm | 0.874 in

LCBSTM-M4-14-01

Price Range
$0.1175 - $0.1116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 x 0.7 ; Spacer Length 22.2 mm | 0.874 in

MSCBS-14-01

Price Range
$0.1208 - $0.1148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    22.2 mm
Screw Support - M4 ; Spacer Length 15.9 mm | 0.626 in

LCBSTM-M4-10-01

Price Range
$0.1203 - $0.1143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 x 0.7 ; Spacer Length 15.9 mm | 0.626 in

MSCBS-10-01

Price Range
$0.1726 - $0.1557

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    15.9 mm
Screw Support - M4 x 0.7 ; Spacer Length 6.4 mm | 0.252 in

MSCBS-4-01

Price Range
$0.1559 - $0.1407

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    6.4 mm
Screw Support - M4 ; Spacer Length 11.1 mm | 0.437 in

MSCBSM-M4-7-01

Price Range
$0.0924 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 4.8 mm | 0.189 in

MSCBSM-M4-3-01

Price Range
$0.0909 - $0.0863

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4