Menu Search

PCB Support Pillars - Locking/Bayonet Nose/Threaded Male

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Panel Thickness Hole A Fix Type Spacer Length View
$0.0875 - $0.092 Request the lead time here
Male Thread Fix
Snap Lock Fix
7.9 mm
$0.1309 - $0.1378 Request the lead time here
Male Thread Fix
Snap Lock
35.7 mm
$0.2029 - $0.2248 Request the lead time here
Male Thread Fix
Snap Lock
12.7 mm
$0.2173 - $0.2408 Request the lead time here
Male Thread Fix
Snap Lock
19.1 mm
$0.1161 - $0.1223 Request the lead time here
Male Thread Fix
Snap Lock
19.1 mm
$0.088 - $0.0927 Request the lead time here
Male Thread Fix
Snap Lock Fix
11.1 mm
$0.1008 - $0.106 Request the lead time here
Male Thread Fix
Snap Lock Fix
15.9 mm
$0.0921 - $0.097 Request the lead time here
Male Thread Fix
Snap Lock Fix
9.5 mm
$0.086 - $0.0905 30 In stock
Male Thread Fix
Snap Lock Fix
6.4 mm
$0.086 - $0.0905 Request the lead time here
Male Thread Fix
Snap Lock Fix
7.9 mm
$0.1447 - $0.1603 Request the lead time here
Male Thread Fix
Snap Lock
6.4 mm
$0.0996 - $0.1048 Request the lead time here
Male Thread Fix
Snap Lock Fix
6.4 mm
$0.1513 - $0.1676 Request the lead time here
Male Thread Fix
Snap Lock
9.5 mm
$0.1556 - $0.1725 Request the lead time here
Male Thread Fix
Snap Lock
12.7 mm
$0.0848 - $0.0893 Request the lead time here
Male Thread Fix
Snap Lock Fix
4.8 mm
$0.1078 - $0.1135 Request the lead time here
Male Thread Fix
Snap Lock
25.4 mm
$0.0842 - $0.0886 30 In stock
Male Thread Fix
Snap Lock
3.2 mm
$0.1029 - $0.1083 Request the lead time here
Male Thread Fix
Snap Lock Fix
6.4 mm
$0.2442 - $0.2706 Request the lead time here
Male Thread Fix
Snap Lock
22.2 mm
$0.0941 - $0.099 20 In stock
Male Thread Fix
Snap Lock Fix
12.7 mm
  • of 3
Screw Support - M4 ; Spacer Length 7.9 mm | 0.311 in

MSCBSM-M4-5-01

Price Range
$0.092 - $0.0875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 x 0.7 ; Spacer Length 35.7 mm | 1.406 in

MSCBS-22.5-01

Price Range
$0.1378 - $0.1309

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    35.7 mm
Screw Support - M4 x 0.7 ; Spacer Length 12.7 mm | 0.5 in

MSCBS-8-01

Price Range
$0.2248 - $0.2029

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    12.7 mm
Screw Support - #8-32 ; Spacer Length 19.1 mm | 0.752 in

SCBS-12-01

Price Range
$0.2408 - $0.2173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    19.1 mm
Screw Support - M4 x 0.7 ; Spacer Length 19.1 mm | 0.752 in

MSCBS-12-01

Price Range
$0.1223 - $0.1161

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    19.1 mm
Screw Support - M3 ; Spacer Length 11.1 mm | 0.437 in

MSCBSM-M3-7-01

Price Range
$0.0927 - $0.088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 ; Spacer Length 15.9 mm | 0.626 in

MSCBSM-M4-10-01

Price Range
$0.106 - $0.1008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 9.5 mm | 0.374 in

LCBS-TM-M4-6-01

Price Range
$0.097 - $0.0921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M4 ; Spacer Length 6.4 mm | 0.252 in

MSCBSM-M4-4-01

Price Range
$0.0905 - $0.086

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - M3 ; Spacer Length 7.9 mm | 0.311 in

MSCBSM-M3-5-01

Price Range
$0.0905 - $0.086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - #8-32 ; Spacer Length 6.4 mm | 0.252 in

SCBS-4-01

Price Range
$0.1603 - $0.1447

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    6.4 mm
Screw Support - M3 ; Spacer Length 6.4 mm | 0.252 in

MSCBSM-M3-4-01

Price Range
$0.1048 - $0.0996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support #8-32 9.5 mm UL94 V-2 Nylon 6/6

SCBS-6-01

Price Range
$0.1676 - $0.1513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    9.5 mm
Screw Support #8-32 12.7 mm UL94 V-2 Nylon 6/6

SCBS-8-01

Price Range
$0.1725 - $0.1556

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    12.7 mm
Screw Support - M3 ; Spacer Length 4.8 mm | 0.189 in

MSCBSM-M3-3-01

Price Range
$0.0893 - $0.0848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 x 0.7 ; Spacer Length 25.4 mm | 1 in

MSCBS-16-01

Price Range
$0.1135 - $0.1078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    25.4 mm
Screw Support - M3 ; Spacer Length 3.2 mm | 0.126 in

MSCBSM-M3-2-01

Price Range
$0.0886 - $0.0842

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Compatible Thread Sizes (All)
    M3
Screw Support - M4 ; Spacer Length 6.4 mm | 0.252 in

LCBS-TM-M4-4-01

Price Range
$0.1083 - $0.1029

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4
Screw Support - #8-32 ; Spacer Length 22.2 mm | 0.874 in

SCBS-14-01

Price Range
$0.2706 - $0.2442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Material
    Nylon 6/6
  • Spacer Length
    22.2 mm
Screw Support - M4 ; Spacer Length 12.7 mm | 0.5 in

LCBS-TM-M4-8-01

Price Range
$0.099 - $0.0941

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Material
    PA
  • Compatible Thread Sizes (All)
    M4