These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Panel Thickness | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1008 - $0.106 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
| $0.1309 - $0.1378 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
1.406 in
35.7 mm
|
||
| $0.2029 - $0.2248 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.1029 - $0.1083 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.252 in
6.4 mm
|
||
| $0.252 - $0.2793 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.2389 - $0.2647 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.253 - $0.2804 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.2827 - $0.3133 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.1505 - $0.1668 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.2322 - $0.2574 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.2443 - $0.2706 | Request the lead time here |
Male Thread Fix
|
|
Snap Lock Fix
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue