Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In production

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
$0.1102 - $0.116 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
10.0 mm
$0.1092 - $0.115 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
8.0 mm
$0.095 - $0.10 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
12.0 mm
$0.0926 - $0.0973 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
16.0 mm
$0.091 - $0.0959 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
7.0 mm
$0.107 - $0.1126 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
6.0 mm
$0.0502 - $0.0927 Request the lead time here
Snap Lock Fix
Snap Lock
2.0 mm
12.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 10.0 mm | 0.394 in ; Style 3

RLCBSK-2-10-01

Price Range
$0.116 - $0.1102

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 8.0 mm | 0.315 in ; Style 3

RLCBSK-2-8-01

Price Range
$0.115 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 12.0 mm | 0.472 in ; Style 3

RLCBSK-2-12-01

Price Range
$0.10 - $0.095

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 16.0 mm | 0.63 in ; Style 3

RLCBSK-2-16-01

Price Range
$0.0973 - $0.0926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 7.0 mm | 0.276 in ; Style 3

RLCBSK-2-7-01

Price Range
$0.0959 - $0.091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ; Style 3

RLCBSK-2-6-01

Price Range
$0.1126 - $0.107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.0 mm | 0.472 in ;

RLCBSK-2-12-19

Price Range
$0.0927 - $0.0502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm