Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These locking metric reverse mount supports are installed from the underside of the chassis.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1281 - $0.1348 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.1039 - $0.1093 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0774 - $0.0814 | 29 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.0797 - $0.0838 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0705 - $0.0743 | 28 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0965 - $0.1015 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| $0.0863 - $0.0908 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0799 - $0.0841 | 29 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0878 - $0.0924 | 20 In stock |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0875 - $0.092 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
||
| $0.2956 - $0.3275 | 20 In stock |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| $0.088 - $0.0927 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
||
| $0.108 - $0.1137 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0587 - $0.0618 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.108 - $0.1137 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0863 - $0.0908 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| $0.088 - $0.0928 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue