These spacers have a threaded female end that is mounted securely using a screw. The top end has a releasable snap fit bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2878 - $0.3189 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.752 in
19.1 mm
|
||
| $0.2922 - $0.3238 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.2696 - $0.2988 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.2675 - $0.2964 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.2798 - $0.3101 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.1036 - $0.1091 | Request the lead time here |
Female Thread Fix
|
Non-Locking Fix
|
0.374 in
9.5 mm
|
||
| $0.0986 - $0.1038 | Request the lead time here |
Female Thread Fix
|
Non-Locking Fix
|
0.752 in
19.1 mm
|
||
| $0.0946 - $0.0996 | Request the lead time here |
Female Thread Fix
|
Non-Locking Fix
|
0.5 in
12.7 mm
|
||
| $0.1037 - $0.1091 | Request the lead time here |
Female Thread Fix
|
Non-Locking Fix
|
1 in
25.4 mm
|
||
| $0.1139 - $0.1198 | Request the lead time here |
Female Thread Fix
|
Non-Locking Fix
|
0.874 in
22.2 mm
|
||
| $0.0967 - $0.1019 | Request the lead time here |
Female Thread Fix
|
Non-Locking Fix
|
0.626 in
15.9 mm
|
||
| $0.2817 - $0.3122 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.2596 - $0.2877 | Request the lead time here |
Female Thread Fix
|
Non-Locking Fix
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue