Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1308 - $0.1378 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
||
| CRLCBSRE-10-01 | $0.1042 - $0.1098 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.626 in
15.9 mm
|
|
| $0.0716 - $0.0754 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.252 in
6.4 mm
|
||
| $0.0693 - $0.0729 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
||
| $0.118 - $0.1367 | 1029 In stock |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
| CRLCBSM1-9-19 | $0.1287 - $0.1355 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
|
| $0.1236 - $0.13 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
| $0.1234 - $0.1299 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| $0.122 - $0.1284 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| $0.0753 - $0.0792 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.047 in
1.2 mm
|
0.374 in
9.5 mm
|
||
| $0.0743 - $0.0781 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.0699 - $0.0736 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.047 in
1.2 mm
|
0.311 in
7.9 mm
|
||
| $0.1232 - $0.1297 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0738 - $0.0776 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||
| $0.058 - $0.0611 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.065 in
1.65 mm
|
0.252 in
6.4 mm
|
||
| $0.0792 - $0.0833 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.065 in
1.65 mm
|
0.5 in
12.7 mm
|
||
| $0.0741 - $0.0779 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.031 in
0.8 mm
|
0.197 in
5.0 mm
|
||
| $0.1124 - $0.1184 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| $0.078 - $0.0822 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.065 in
1.65 mm
|
0.626 in
15.9 mm
|
||
| $0.0658 - $0.0693 | Request the lead time here |
Snap Lock Fix
|
Snap Lock
|
0.031 in
0.8 mm
|
0.236 in
6.0 mm