Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
---|---|---|---|---|---|---|---|
CRLCBSRE-10-01 | $0.1012 - $0.1066 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.626 in
15.9 mm
|
|
$0.0695 - $0.0732 | Request the lead time here |
Snap Lock Fix
|
Snap-Lock
|
0.079 in
2.0 mm
|
0.252 in
6.4 mm
|
||
$0.12 - $0.1262 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
$0.1198 - $0.1261 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
$0.1184 - $0.1247 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
$0.0678 - $0.0714 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.315 in
8.0 mm
|
||
$0.1146 - $0.1327 | 1029 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
$0.0716 - $0.0754 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||
$0.1196 - $0.1259 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
$0.0731 - $0.0769 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.374 in
9.5 mm
|
||
$0.0722 - $0.0759 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.374 in
9.5 mm
|
||
CRLCBSM1-9-19 | $0.125 - $0.1316 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
|
$0.127 - $0.1338 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
||
$0.0673 - $0.0708 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
||
$0.0665 - $0.0699 | Request the lead time here |
Snap Lock Fix
|
Snap-Lock
|
0.047 in
1.2 mm
|
0.189 in
4.8 mm
|
||
$0.0997 - $0.1049 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
$0.076 - $0.08 | 27 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.1113 - $0.1172 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.047 in
1.2 mm
|
0.748 in
19.0 mm
|
||
$0.0769 - $0.0809 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.067 in
1.7 mm
|
0.5 in
12.7 mm
|
||
$0.3987 - $0.4417 | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue