Menu Search

PCB Support Pillars - Reverse Dual Locking/Snap Fit/Bayonet Nose

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Maximum Panel Thickness B Spacer Length View
$0.1113 - $0.1172 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.2 mm
19.0 mm
$0.0846 - $0.0891 Request the lead time here
Snap Lock Fix
Snap Lock Fix
2.0 mm
12.7 mm
$0.1109 - $0.1168 Request the lead time here
Snap Lock Fix
Snap-Lock
1.65 mm
6.4 mm
$0.1123 - $0.1182 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
9.5 mm
$0.0639 - $0.0673 Request the lead time here
Snap Lock Fix
Snap Lock Fix
0.8 mm
6.0 mm
$0.0563 - $0.0593 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.7 mm
6.4 mm
$0.0966 - $0.1017 20 In stock
Snap Lock Fix
Snap Lock Fix
1.6 mm
12.7 mm
$0.0585 - $0.0647 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
9.5 mm
$0.1116 - $0.1175 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
12.7 mm
$0.0997 - $0.1049 1030 In stock
Snap Lock Fix
Snap Lock Fix
1.6 mm
14.3 mm
$0.0769 - $0.0809 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.7 mm
12.7 mm
$0.1091 - $0.1149 Request the lead time here
Snap Lock Fix
Snap-Lock
1.6 mm
7.9 mm
$0.0844 - $0.0887 Request the lead time here
Snap Lock Fix
Snap Lock Fix
0.8 mm
8.0 mm
$0.0665 - $0.0699 Request the lead time here
Snap Lock Fix
Snap-Lock
1.2 mm
4.8 mm
$0.0857 - $0.0902 Request the lead time here
Snap Lock Fix
Snap Lock Fix
0.8 mm
14.0 mm
$0.076 - $0.08 27 In stock
Snap Lock Fix
Snap Lock Fix
1.6 mm
6.4 mm
$0.3987 - $0.4417 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
15.9 mm
$0.0997 - $0.1049 Request the lead time here
Snap Lock Fix
Snap Lock Fix
1.6 mm
11.1 mm
$0.0695 - $0.0732 Request the lead time here
Snap Lock Fix
Snap-Lock
2.0 mm
6.4 mm
$0.1146 - $0.1327 1029 In stock
Snap Lock Fix
Snap Lock Fix
2.0 mm
10.0 mm
  • of 2
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 19.0 mm | 0.748 in ; Style 2

CRLCBSR-12-01

Price Range
$0.1172 - $0.1113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.7 mm | 0.5 in ; Style 2

CRLCBSRE-8-01

Price Range
$0.0891 - $0.0846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.4 mm | 0.252 in - Spacer Length 6.4 mm | 0.252 in ; Style 1

RLCBSR1-4-01

Price Range
$0.1168 - $0.1109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.4 mm | 0.252 in - Spacer Length 9.5 mm | 0.374 in ; Style 1

RLCBSR1-6-01

Price Range
$0.1182 - $0.1123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.0 mm | 0.236 in ; Style 3

RLCBSC-6-01

Price Range
$0.0673 - $0.0639

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Dome Width
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.4 mm | 0.252 in ; Style 1

RLCBSRE-4-01

Price Range
$0.0593 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 12.7 mm | 0.5 in ; Style 1

RLCBSR-8-01

Price Range
$0.1017 - $0.0966

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 9.5 mm | 0.374 in ; Style 1

RLCBSR-6-01

Price Range
$0.0647 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.4 mm | 0.252 in - Spacer Length 12.7 mm | 0.5 in ; Style 1

RLCBSR1-8-01

Price Range
$0.1175 - $0.1116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 14.3 mm | 0.563 in ; Style 1

RLCBSR-9-01

Price Range
$0.1049 - $0.0997

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.7 mm | 0.5 in ; Style 1

RLCBSRE-8-01

Price Range
$0.0809 - $0.0769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 7.9 mm | 0.311 in ; Style 1

RLCBSR-5-01

Price Range
$0.1149 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 8.0 mm | 0.315 in ; Style 3

RLCBSC-8-01

Price Range
$0.0887 - $0.0844

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Dome Width
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 4.8 mm | 0.189 in ; Style 2

CRLCBSR-3-01

Price Range
$0.0699 - $0.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 14.0 mm | 0.551 in ; Style 3

RLCBSC-14-01

Price Range
$0.0902 - $0.0857

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Dome Width
    10.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 6.4 mm | 0.252 in ; Style 1

RLCBSR-4-01

Price Range
$0.08 - $0.076

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 15.9 mm | 0.626 in ; Style 1

RLCBSR-10-01

Price Range
$0.4417 - $0.3987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 11.1 mm | 0.437 in ; Style 1

RLCBSR-7-01

Price Range
$0.1049 - $0.0997

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.4 mm | 0.252 in ; Style 2

CRLCBSRE-4-01

Price Range
$0.0732 - $0.0695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 10.0 mm | 0.394 in ;

CRLCBSM1-10-19

Price Range
$0.1327 - $0.1146

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm